KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-76HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 20 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12982 |
0 |
| SS1.5-76HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 22 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12983 |
0 |
| SS1.5-76HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 25 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12984 |
0 |
| SS1.5-76HJ28 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 28 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12985 |
0 |
| SS1.5-76HJ30 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 30 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12986 |
0 |
| SS1.5-76HJ32 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 32 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12987 |
0 |
| SS1.5-76HJ35 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 35 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12988 |
0 |
| SS1.5-80HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 16 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13012 |
0 |
| SS1.5-80HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 17 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13013 |
0 |
| SS1.5-80HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 18 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13014 |
0 |
| SS1.5-80HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 19 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13015 |
0 |
| SS1.5-80HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 20 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13016 |
0 |
| SS1.5-80HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 22 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13017 |
0 |
| SS1.5-80HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 25 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13018 |
0 |
| SS1.5-80HJ28 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13019 |
0 |
| SS1.5-80HJ30 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13020 |
0 |
| SS1.5-80HJ32 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13021 |
0 |
| SS1.5-80HJ35 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13022 |
0 |
| SS1.5-84HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 16 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13046 |
0 |
| SS1.5-84HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 17 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13047 |
0 |
| SS1.5-84HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 18 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13048 |
0 |
| SS1.5-84HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 19 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13049 |
0 |
| SS1.5-84HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 20 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13050 |
0 |
| SS1.5-84HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 22 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13051 |
0 |
| SS1.5-84HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 25 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13052 |
0 |