KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS0.8-23A | $15.22 |
N/A
|
N/A Plain | N/A 0.8 | N/A 23 | N/A S1T | N/A 6 mm | N/A 18.4 mm | N/A 20 mm | N/A 16 mm |
N/A
11929 |
15.22 |
| SS0.8-24A | $15.26 |
N/A
|
N/A Plain | N/A 0.8 | N/A 24 | N/A S1T | N/A 5 mm | N/A 19.2 mm | N/A 20.8 mm | N/A 16 mm |
N/A
11930 |
15.26 |
| SS0.8-24B | $15.25 |
N/A
|
N/A Plain | N/A 0.8 | N/A 24 | N/A S1T | N/A 6 mm | N/A 19.2 mm | N/A 20.8 mm | N/A 16 mm |
N/A
11931 |
15.25 |
| SS0.8-25A | $15.27 |
N/A
|
N/A Plain | N/A 0.8 | N/A 25 | N/A S1T | N/A 5 mm | N/A 20 mm | N/A 21.6 mm | N/A 16 mm |
N/A
11932 |
15.27 |
| SS0.8-25B | $15.26 |
N/A
|
N/A Plain | N/A 0.8 | N/A 25 | N/A S1T | N/A 6 mm | N/A 20 mm | N/A 21.6 mm | N/A 16 mm |
N/A
11933 |
15.26 |
| SS0.8-26A | $15.58 |
N/A
|
N/A Plain | N/A 0.8 | N/A 26 | N/A S1T | N/A 6 mm | N/A 20.8 mm | N/A 22.4 mm | N/A 16 mm |
N/A
11934 |
15.58 |
| SS0.8-27A | $15.60 |
N/A
|
N/A Plain | N/A 0.8 | N/A 27 | N/A S1T | N/A 6 mm | N/A 21.6 mm | N/A 23.2 mm | N/A 16 mm |
N/A
11935 |
15.6 |
| SS0.8-28A | $15.90 |
N/A
|
N/A Plain | N/A 0.8 | N/A 28 | N/A S1T | N/A 6 mm | N/A 22.4 mm | N/A 24 mm | N/A 16 mm |
N/A
11936 |
15.9 |
| SS0.8-29A | $15.94 |
N/A
|
N/A Plain | N/A 0.8 | N/A 29 | N/A S1T | N/A 6 mm | N/A 23.2 mm | N/A 24.8 mm | N/A 16 mm |
N/A
11937 |
15.94 |
| SS0.8-30A | $16.13 |
N/A
|
N/A Plain | N/A 0.8 | N/A 30 | N/A S1T | N/A 5 mm | N/A 24 mm | N/A 25.6 mm | N/A 16 mm |
N/A
11938 |
16.13 |
| SS0.8-30B | $16.12 |
N/A
|
N/A Plain | N/A 0.8 | N/A 30 | N/A S1T | N/A 6 mm | N/A 24 mm | N/A 25.6 mm | N/A 16 mm |
N/A
11939 |
16.12 |
| SS0.8-30C | $16.09 | N/A | N/A Plain | N/A 0.8 | N/A 30 | N/A S1T | N/A 8 mm | N/A 24 mm | N/A 25.6 mm | N/A 16 mm |
N/A
11940 |
16.09 |
| SS0.8-32A | $16.33 | N/A | N/A Plain | N/A 0.8 | N/A 32 | N/A S1T | N/A 6 mm | N/A 25.6 mm | N/A 27.2 mm | N/A 16 mm |
N/A
11941 |
16.33 |
| SS0.8-34A | $17.21 |
N/A
|
N/A Plain | N/A 0.8 | N/A 34 | N/A S1T | N/A 6 mm | N/A 27.2 mm | N/A 28.8 mm | N/A 16 mm |
N/A
11942 |
17.21 |
| SS0.8-35A | $17.29 | N/A | N/A Plain | N/A 0.8 | N/A 35 | N/A S1T | N/A 6 mm | N/A 28 mm | N/A 29.6 mm | N/A 16 mm |
N/A
11943 |
17.29 |
| SS0.8-36A | $18.32 |
N/A
|
N/A Plain | N/A 0.8 | N/A 36 | N/A S1T | N/A 6 mm | N/A 28.8 mm | N/A 30.4 mm | N/A 16 mm |
N/A
11944 |
18.32 |
| SS0.8-38A | $18.65 |
N/A
|
N/A Plain | N/A 0.8 | N/A 38 | N/A S1T | N/A 6 mm | N/A 30.4 mm | N/A 32 mm | N/A 16 mm |
N/A
11945 |
18.65 |
| SS0.8-40A | $19.18 |
N/A
|
N/A Plain | N/A 0.8 | N/A 40 | N/A S1T | N/A 6 mm | N/A 32 mm | N/A 33.6 mm | N/A 16 mm |
N/A
11946 |
19.18 |
| SS0.8-40B | $19.14 |
N/A
|
N/A Plain | N/A 0.8 | N/A 40 | N/A S1T | N/A 8 mm | N/A 32 mm | N/A 33.6 mm | N/A 16 mm |
N/A
11947 |
19.14 |
| SS0.8-42A | $19.82 |
N/A
|
N/A Plain | N/A 0.8 | N/A 42 | N/A S1T | N/A 6 mm | N/A 33.6 mm | N/A 35.2 mm | N/A 16 mm |
N/A
11948 |
19.82 |
| SS0.8-44A | $20.00 |
N/A
|
N/A Plain | N/A 0.8 | N/A 44 | N/A S1T | N/A 6 mm | N/A 35.2 mm | N/A 36.8 mm | N/A 16 mm |
N/A
11949 |
20 |
| SS0.8-45A | $20.03 |
N/A
|
N/A Plain | N/A 0.8 | N/A 45 | N/A S1T | N/A 6 mm | N/A 36 mm | N/A 37.6 mm | N/A 16 mm |
N/A
11950 |
20.03 |
| SS0.8-46A | $20.18 | N/A | N/A Plain | N/A 0.8 | N/A 46 | N/A S1T | N/A 6 mm | N/A 36.8 mm | N/A 38.4 mm | N/A 16 mm |
N/A
11951 |
20.18 |
| SS0.8-48A | $20.70 |
N/A
|
N/A Plain | N/A 0.8 | N/A 48 | N/A S1T | N/A 6 mm | N/A 38.4 mm | N/A 40 mm | N/A 16 mm |
N/A
11952 |
20.7 |
| SS0.8-50A | $21.28 |
N/A
|
N/A Plain | N/A 0.8 | N/A 50 | N/A S1T | N/A 6 mm | N/A 40 mm | N/A 41.6 mm | N/A 16 mm |
N/A
11953 |
21.28 |