KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-84HJ28 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 28 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13053 |
0 |
| SS1.5-84HJ30 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 30 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13054 |
0 |
| SS1.5-84HJ32 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 32 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13055 |
0 |
| SS1.5-84HJ35 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 35 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13056 |
0 |
| SS1.5-85HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 16 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13080 |
0 |
| SS1.5-85HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 17 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13081 |
0 |
| SS1.5-85HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 18 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13082 |
0 |
| SS1.5-85HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 19 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13083 |
0 |
| SS1.5-85HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 20 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13084 |
0 |
| SS1.5-85HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 22 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13085 |
0 |
| SS1.5-85HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 25 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13086 |
0 |
| SS1.5-85HJ28 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 28 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13087 |
0 |
| SS1.5-85HJ30 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 30 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13088 |
0 |
| SS1.5-85HJ32 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 32 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13089 |
0 |
| SS1.5-85HJ35 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 35 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13090 |
0 |
| SS1.5-88HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 16 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13114 |
0 |
| SS1.5-88HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 17 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13115 |
0 |
| SS1.5-88HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 18 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13116 |
0 |
| SS1.5-88HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 19 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13117 |
0 |
| SS1.5-88HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 20 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13118 |
0 |
| SS1.5-88HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 22 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13119 |
0 |
| SS1.5-88HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 25 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13120 |
0 |
| SS1.5-88HJ28 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 28 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13121 |
0 |
| SS1.5-88HJ30 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 30 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13122 |
0 |
| SS1.5-88HJ32 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 32 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13123 |
0 |