The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-88HJ35 $0.00 N/A N/A Finished N/A 1.5 N/A 88 N/A S1K N/A 35 mm N/A 132 mm N/A 135 mm N/A 25 mm N/A
13124
0
SS1.5-90HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 16 mm N/A 135 mm N/A 138 mm N/A 25 mm N/A
13148
0
SS1.5-90HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 17 mm N/A 135 mm N/A 138 mm N/A 25 mm N/A
13149
0
SS1.5-90HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 18 mm N/A 135 mm N/A 138 mm N/A 25 mm N/A
13150
0
SS1.5-90HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 19 mm N/A 135 mm N/A 138 mm N/A 25 mm N/A
13151
0
SS1.5-90HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 20 mm N/A 135 mm N/A 138 mm N/A 25 mm N/A
13152
0
SS1.5-90HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 22 mm N/A 135 mm N/A 138 mm N/A 25 mm N/A
13153
0
SS1.5-90HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 25 mm N/A 135 mm N/A 138 mm N/A 25 mm N/A
13154
0
SS1.5-90HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 28 mm N/A 135 mm N/A 138 mm N/A 25 mm N/A
13155
0
SS1.5-90HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 30 mm N/A 135 mm N/A 138 mm N/A 25 mm N/A
13156
0
SS1.5-90HJ32 $0.00 N/A N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 32 mm N/A 135 mm N/A 138 mm N/A 25 mm N/A
13157
0
SS1.5-90HJ35 $0.00 N/A N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 35 mm N/A 135 mm N/A 138 mm N/A 25 mm N/A
13158
0
SS1.5-95HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 95 N/A S1K N/A 16 mm N/A 142.5 mm N/A 145.5 mm N/A 25 mm N/A
13182
0
SS1.5-95HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 95 N/A S1K N/A 17 mm N/A 142.5 mm N/A 145.5 mm N/A 25 mm N/A
13183
0
SS1.5-95HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 95 N/A S1K N/A 18 mm N/A 142.5 mm N/A 145.5 mm N/A 25 mm N/A
13184
0
SS1.5-95HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 95 N/A S1K N/A 19 mm N/A 142.5 mm N/A 145.5 mm N/A 25 mm N/A
13185
0
SS1.5-95HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 95 N/A S1K N/A 20 mm N/A 142.5 mm N/A 145.5 mm N/A 25 mm N/A
13186
0
SS1.5-95HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 95 N/A S1K N/A 22 mm N/A 142.5 mm N/A 145.5 mm N/A 25 mm N/A
13187
0
SS1.5-95HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 95 N/A S1K N/A 25 mm N/A 142.5 mm N/A 145.5 mm N/A 25 mm N/A
13188
0
SS1.5-95HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 95 N/A S1K N/A 28 mm N/A 142.5 mm N/A 145.5 mm N/A 25 mm N/A
13189
0
SS1.5-95HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 95 N/A S1K N/A 30 mm N/A 142.5 mm N/A 145.5 mm N/A 25 mm N/A
13190
0
SS1.5-95HJ32 $0.00 N/A N/A Finished N/A 1.5 N/A 95 N/A S1K N/A 32 mm N/A 142.5 mm N/A 145.5 mm N/A 25 mm N/A
13191
0
SS1.5-95HJ35 $0.00 N/A N/A Finished N/A 1.5 N/A 95 N/A S1K N/A 35 mm N/A 142.5 mm N/A 145.5 mm N/A 25 mm N/A
13192
0
SS1.5-14A $11.80 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 14 N/A S1T N/A 6 mm N/A 21 mm N/A 24 mm N/A 25 mm N/A
12260
11.8
SS1.5-14B $11.76 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 14 N/A S1T N/A 8 mm N/A 21 mm N/A 24 mm N/A 25 mm N/A
12261
11.76
Unit of Measure
« 41 42 43 44 45 »