KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-15A | $12.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 15 | N/A S1T | N/A 6 mm | N/A 22.5 mm | N/A 25.5 mm | N/A 25 mm |
N/A
12273 |
12.04 |
| SS1.5-15B | $12.00 |
N/A
|
N/A Finished | N/A 1.5 | N/A 15 | N/A S1T | N/A 8 mm | N/A 22.5 mm | N/A 25.5 mm | N/A 25 mm |
N/A
12274 |
12 |
| SS1.5-16A | $12.14 | N/A | N/A Finished | N/A 1.5 | N/A 16 | N/A S1T | N/A 6 mm | N/A 24 mm | N/A 27 mm | N/A 25 mm |
N/A
12277 |
12.14 |
| SS1.5-16B | $12.10 |
N/A
|
N/A Finished | N/A 1.5 | N/A 16 | N/A S1T | N/A 8 mm | N/A 24 mm | N/A 27 mm | N/A 25 mm |
N/A
12278 |
12.1 |
| SS1.5-17A | $12.61 | N/A | N/A Finished | N/A 1.5 | N/A 17 | N/A S1T | N/A 8 mm | N/A 25.5 mm | N/A 28.5 mm | N/A 25 mm |
N/A
12281 |
12.61 |
| SS1.5-18A | $13.00 |
N/A
|
N/A Finished | N/A 1.5 | N/A 18 | N/A S1T | N/A 8 mm | N/A 27 mm | N/A 30 mm | N/A 25 mm |
N/A
12284 |
13 |
| SS1.5-19A | $13.83 | N/A | N/A Finished | N/A 1.5 | N/A 19 | N/A S1T | N/A 8 mm | N/A 28.5 mm | N/A 31.5 mm | N/A 25 mm |
N/A
12288 |
13.83 |
| SS1.5-20A | $14.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 20 | N/A S1T | N/A 6 mm | N/A 30 mm | N/A 33 mm | N/A 25 mm |
N/A
12293 |
14.13 |
| SS1.5-20B | $14.09 |
N/A
|
N/A Finished | N/A 1.5 | N/A 20 | N/A S1T | N/A 8 mm | N/A 30 mm | N/A 33 mm | N/A 25 mm |
N/A
12294 |
14.09 |
| SS1.5-21A | $14.91 |
N/A
|
N/A Finished | N/A 1.5 | N/A 21 | N/A S1T | N/A 8 mm | N/A 31.5 mm | N/A 34.5 mm | N/A 25 mm |
N/A
12298 |
14.91 |
| SS1.5-24A | $16.45 |
N/A
|
N/A Finished | N/A 1.5 | N/A 24 | N/A S1T | N/A 8 mm | N/A 36 mm | N/A 39 mm | N/A 25 mm |
N/A
12308 |
16.45 |
| SS1.5-25A | $17.97 |
N/A
|
N/A Finished | N/A 1.5 | N/A 25 | N/A S1T | N/A 8 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 25 mm |
N/A
12313 |
17.97 |
| SS1.5-100 | $92.33 |
N/A
|
N/A Plain | N/A 1.5 | N/A 100 | N/A S2 | N/A 15 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
12182 |
92.33 |
| SS1.5-100H | $112.63 | N/A | N/A Plain | N/A 1.5 | N/A 100 | N/A S2 | N/A 15 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
12192 |
112.63 |
| SS1.5-120 | $124.01 |
N/A
|
N/A Plain | N/A 1.5 | N/A 120 | N/A S2 | N/A 15 mm | N/A 180 mm | N/A 183 mm | N/A 25 mm |
N/A
12217 |
124.01 |
| SS1.5-120H | $156.22 | N/A | N/A Plain | N/A 1.5 | N/A 120 | N/A S2 | N/A 15 mm | N/A 180 mm | N/A 183 mm | N/A 25 mm |
N/A
12230 |
156.22 |
| SS1.5-100J15 | $114.30 | N/A | N/A Finished | N/A 1.5 | N/A 100 | N/A S2K | N/A 15 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
12204 |
114.3 |
| SS1.5-100J16 | $130.82 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S2K | N/A 16 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
12205 |
130.82 |
| SS1.5-100J17 | $130.82 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S2K | N/A 17 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
12206 |
130.82 |
| SS1.5-100J18 | $130.82 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S2K | N/A 18 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
12207 |
130.82 |
| SS1.5-100J19 | $130.82 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S2K | N/A 19 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
12208 |
130.82 |
| SS1.5-100J20 | $130.82 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S2K | N/A 20 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
12209 |
130.82 |
| SS1.5-100J22 | $130.82 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S2K | N/A 22 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
12210 |
130.82 |
| SS1.5-100J25 | $130.82 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S2K | N/A 25 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
12211 |
130.82 |
| SS1.5-100J28 | $130.82 | N/A | N/A Finished | N/A 1.5 | N/A 100 | N/A S2K | N/A 28 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
12212 |
130.82 |