The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-100J30 $130.82 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S2K N/A 30 mm N/A 150 mm N/A 153 mm N/A 25 mm N/A
12213
130.82
SS1.5-100J32 $127.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S2K N/A 32 mm N/A 150 mm N/A 153 mm N/A 25 mm N/A
12214
127.01
SS1.5-100J35 $127.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S2K N/A 35 mm N/A 150 mm N/A 153 mm N/A 25 mm N/A
12215
127.01
SS1.5-120J15 $146.30 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 120 N/A S2K N/A 15 mm N/A 180 mm N/A 183 mm N/A 25 mm N/A
12242
146.3
SS1.5-120J16 $162.43 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 120 N/A S2K N/A 16 mm N/A 180 mm N/A 183 mm N/A 25 mm N/A
12243
162.43
SS1.5-120J17 $162.43 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 120 N/A S2K N/A 17 mm N/A 180 mm N/A 183 mm N/A 25 mm N/A
12244
162.43
SS1.5-120J18 $162.43 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 120 N/A S2K N/A 18 mm N/A 180 mm N/A 183 mm N/A 25 mm N/A
12245
162.43
SS1.5-120J19 $162.43 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 120 N/A S2K N/A 19 mm N/A 180 mm N/A 183 mm N/A 25 mm N/A
12246
162.43
SS1.5-120J20 $162.43 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 120 N/A S2K N/A 20 mm N/A 180 mm N/A 183 mm N/A 25 mm N/A
12247
162.43
SS1.5-120J22 $162.43 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 120 N/A S2K N/A 22 mm N/A 180 mm N/A 183 mm N/A 25 mm N/A
12248
162.43
SS1.5-120J25 $162.43 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 120 N/A S2K N/A 25 mm N/A 180 mm N/A 183 mm N/A 25 mm N/A
12249
162.43
SS1.5-120J28 $162.43 N/A N/A Finished N/A 1.5 N/A 120 N/A S2K N/A 28 mm N/A 180 mm N/A 183 mm N/A 25 mm N/A
12250
162.43
SS1.5-120J30 $162.43 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 120 N/A S2K N/A 30 mm N/A 180 mm N/A 183 mm N/A 25 mm N/A
12251
162.43
SS1.5-120J32 $162.43 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 120 N/A S2K N/A 32 mm N/A 180 mm N/A 183 mm N/A 25 mm N/A
12252
162.43
SS1.5-120J35 $162.43 N/A N/A Finished N/A 1.5 N/A 120 N/A S2K N/A 35 mm N/A 180 mm N/A 183 mm N/A 25 mm N/A
12253
162.43
SS1.5-100HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 100 N/A S2K N/A 16 mm N/A 150 mm N/A 153 mm N/A 25 mm N/A
12193
0
SS1.5-100HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 100 N/A S2K N/A 17 mm N/A 150 mm N/A 153 mm N/A 25 mm N/A
12194
0
SS1.5-100HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 100 N/A S2K N/A 18 mm N/A 150 mm N/A 153 mm N/A 25 mm N/A
12195
0
SS1.5-100HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 100 N/A S2K N/A 19 mm N/A 150 mm N/A 153 mm N/A 25 mm N/A
12196
0
SS1.5-100HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 100 N/A S2K N/A 20 mm N/A 150 mm N/A 153 mm N/A 25 mm N/A
12197
0
SS1.5-100HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 100 N/A S2K N/A 22 mm N/A 150 mm N/A 153 mm N/A 25 mm N/A
12198
0
SS1.5-100HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 100 N/A S2K N/A 25 mm N/A 150 mm N/A 153 mm N/A 25 mm N/A
12199
0
SS1.5-100HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 100 N/A S2K N/A 28 mm N/A 150 mm N/A 153 mm N/A 25 mm N/A
12200
0
SS1.5-100HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 100 N/A S2K N/A 30 mm N/A 150 mm N/A 153 mm N/A 25 mm N/A
12201
0
SS1.5-100HJ32 $0.00 N/A N/A Finished N/A 1.5 N/A 100 N/A S2K N/A 32 mm N/A 150 mm N/A 153 mm N/A 25 mm N/A
12202
0
Unit of Measure
« 41 42 43 44 45 »