KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-100HJ35 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 100 | N/A S2K | N/A 35 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
12203 |
0 |
| SS1.5-120HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 120 | N/A S2K | N/A 16 mm | N/A 180 mm | N/A 183 mm | N/A 25 mm |
N/A
12231 |
0 |
| SS1.5-120HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 120 | N/A S2K | N/A 17 mm | N/A 180 mm | N/A 183 mm | N/A 25 mm |
N/A
12232 |
0 |
| SS1.5-120HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 120 | N/A S2K | N/A 18 mm | N/A 180 mm | N/A 183 mm | N/A 25 mm |
N/A
12233 |
0 |
| SS1.5-120HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 120 | N/A S2K | N/A 19 mm | N/A 180 mm | N/A 183 mm | N/A 25 mm |
N/A
12234 |
0 |
| SS1.5-120HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 120 | N/A S2K | N/A 20 mm | N/A 180 mm | N/A 183 mm | N/A 25 mm |
N/A
12235 |
0 |
| SS1.5-120HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 120 | N/A S2K | N/A 22 mm | N/A 180 mm | N/A 183 mm | N/A 25 mm |
N/A
12236 |
0 |
| SS1.5-120HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 120 | N/A S2K | N/A 25 mm | N/A 180 mm | N/A 183 mm | N/A 25 mm |
N/A
12237 |
0 |
| SS1.5-120HJ28 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 120 | N/A S2K | N/A 28 mm | N/A 180 mm | N/A 183 mm | N/A 25 mm |
N/A
12238 |
0 |
| SS1.5-120HJ30 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 120 | N/A S2K | N/A 30 mm | N/A 180 mm | N/A 183 mm | N/A 25 mm |
N/A
12239 |
0 |
| SS1.5-120HJ32 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 120 | N/A S2K | N/A 32 mm | N/A 180 mm | N/A 183 mm | N/A 25 mm |
N/A
12240 |
0 |
| SS1.5-120HJ35 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 120 | N/A S2K | N/A 35 mm | N/A 180 mm | N/A 183 mm | N/A 25 mm |
N/A
12241 |
0 |
| SS1.5-12 | $9.31 |
N/A
|
N/A Plain | N/A 1.5 | N/A 12 | N/A S3 | N/A 8 mm | N/A 18 mm | N/A 21 mm | N/A 30 mm |
N/A
12216 |
9.31 |
| SS1.5-12H | $0.00 | N/A | N/A Plain | N/A 1.5 | N/A 12 | N/A S3 | N/A 8 mm | N/A 18 mm | N/A 21 mm | N/A 30 mm |
N/A
12255 |
0 |
| SS1.5-13 | $9.87 | N/A | N/A Plain | N/A 1.5 | N/A 13 | N/A S3 | N/A 8 mm | N/A 19.5 mm | N/A 22.5 mm | N/A 30 mm |
N/A
12256 |
9.87 |
| SS1.5-13H | $0.00 | N/A | N/A Plain | N/A 1.5 | N/A 13 | N/A S3 | N/A 8 mm | N/A 19.5 mm | N/A 22.5 mm | N/A 30 mm |
N/A
12258 |
0 |
| SS1.5-12A | $10.69 |
N/A
|
N/A Finished | N/A 1.5 | N/A 12 | N/A S3T | N/A 6 mm | N/A 18 mm | N/A 21 mm | N/A 30 mm |
N/A
12254 |
10.69 |
| SS1.5-13A | $11.86 |
N/A
|
N/A Finished | N/A 1.5 | N/A 13 | N/A S3T | N/A 6 mm | N/A 19.5 mm | N/A 22.5 mm | N/A 30 mm |
N/A
12257 |
11.86 |
| SS2-55HJ16 | $0.00 | N/A | N/A | N/A 2 | N/A 55 | N/A | N/A 16 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
14464 |
0 |
| SS2-55HJ17 | $0.00 | N/A | N/A | N/A 2 | N/A 55 | N/A | N/A 17 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
14465 |
0 |
| SS2-55HJ18 | $0.00 | N/A | N/A | N/A 2 | N/A 55 | N/A | N/A 18 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
14466 |
0 |
| SS2-55HJ19 | $0.00 | N/A | N/A | N/A 2 | N/A 55 | N/A | N/A 19 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
14467 |
0 |
| SS2-55HJ20 | $0.00 | N/A | N/A | N/A 2 | N/A 55 | N/A | N/A 20 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
14468 |
0 |
| SS2-55HJ22 | $0.00 | N/A | N/A | N/A 2 | N/A 55 | N/A | N/A 22 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
14469 |
0 |
| SS2-55HJ25 | $0.00 | N/A | N/A | N/A 2 | N/A 55 | N/A | N/A 25 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
14470 |
0 |