The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-55HJ28 $0.00 N/A N/A N/A 2 N/A 55 N/A N/A 28 mm N/A 110 mm N/A 114 mm N/A 30 mm N/A
14471
0
SS2-55HJ30 $0.00 N/A N/A N/A 2 N/A 55 N/A N/A 30 mm N/A 110 mm N/A 114 mm N/A 30 mm N/A
14472
0
SS2-55HJ32 $0.00 N/A N/A N/A 2 N/A 55 N/A N/A 32 mm N/A 110 mm N/A 114 mm N/A 30 mm N/A
14473
0
SS2-62HJ35 $0.00 N/A N/A N/A 2 N/A 62 N/A N/A 35 mm N/A 124 mm N/A 128 mm N/A 30 mm N/A
14618
0
SS2-12 $11.84 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 12 N/A S1 N/A 10 mm N/A 24 mm N/A 28 mm N/A 30 mm N/A
13626
11.84
SS2-12H $23.29 N/A N/A Plain N/A 2 N/A 12 N/A S1 N/A 10 mm N/A 24 mm N/A 28 mm N/A 30 mm N/A
13650
23.29
SS2-13 $12.45 N/A N/A Plain N/A 2 N/A 13 N/A S1 N/A 10 mm N/A 26 mm N/A 30 mm N/A 30 mm N/A
13652
12.45
SS2-13H $23.85 N/A N/A Plain N/A 2 N/A 13 N/A S1 N/A 10 mm N/A 26 mm N/A 30 mm N/A 30 mm N/A
13653
23.85
SS2-14 $13.13 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 14 N/A S1 N/A 10 mm N/A 28 mm N/A 32 mm N/A 30 mm N/A
13656
13.13
SS2-14H $24.51 N/A N/A Plain N/A 2 N/A 14 N/A S1 N/A 10 mm N/A 28 mm N/A 32 mm N/A 30 mm N/A
13657
24.51
SS2-15 $13.90 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 15 N/A S1 N/A 12 mm N/A 30 mm N/A 34 mm N/A 30 mm N/A
13660
13.9
SS2-150 $393.22 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 150 N/A S1 N/A 25 mm N/A 300 mm N/A 304 mm N/A 30 mm N/A
13661
393.22
SS2-150H $433.93 N/A N/A Plain N/A 2 N/A 150 N/A S1 N/A 25 mm N/A 300 mm N/A 304 mm N/A 30 mm N/A
13662
433.93
SS2-15H $25.24 N/A N/A Plain N/A 2 N/A 15 N/A S1 N/A 12 mm N/A 30 mm N/A 34 mm N/A 30 mm N/A
13663
25.24
SS2-16 $14.95 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 16 N/A S1 N/A 12 mm N/A 32 mm N/A 36 mm N/A 30 mm N/A
13666
14.95
SS2-16H $26.24 N/A N/A Plain N/A 2 N/A 16 N/A S1 N/A 12 mm N/A 32 mm N/A 36 mm N/A 30 mm N/A
13667
26.24
SS2-17 $15.57 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 17 N/A S1 N/A 12 mm N/A 34 mm N/A 38 mm N/A 30 mm N/A
13672
15.57
SS2-17H $26.84 N/A N/A Plain N/A 2 N/A 17 N/A S1 N/A 12 mm N/A 34 mm N/A 38 mm N/A 30 mm N/A
13673
26.84
SS2-18 $17.58 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 18 N/A S1 N/A 12 mm N/A 36 mm N/A 40 mm N/A 30 mm N/A
13681
17.58
SS2-18H $28.75 N/A N/A Plain N/A 2 N/A 18 N/A S1 N/A 12 mm N/A 36 mm N/A 40 mm N/A 30 mm N/A
13682
28.75
SS2-19 $18.19 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 19 N/A S1 N/A 12 mm N/A 38 mm N/A 42 mm N/A 30 mm N/A
13693
18.19
SS2-19H $29.32 N/A N/A Plain N/A 2 N/A 19 N/A S1 N/A 12 mm N/A 38 mm N/A 42 mm N/A 30 mm N/A
13694
29.32
SS2-20 $18.95 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 20 N/A S1 N/A 12 mm N/A 40 mm N/A 44 mm N/A 30 mm N/A
13706
18.95
SS2-20H $30.06 N/A N/A Plain N/A 2 N/A 20 N/A S1 N/A 12 mm N/A 40 mm N/A 44 mm N/A 30 mm N/A
13707
30.06
SS2-21 $20.22 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 21 N/A S1 N/A 12 mm N/A 42 mm N/A 46 mm N/A 30 mm N/A
13721
20.22
Unit of Measure
« 41 42 43 44 45 »