The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 46 47 48 49 50 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-21H $31.29 N/A N/A Plain N/A 2 N/A 21 N/A S1 N/A 12 mm N/A 42 mm N/A 46 mm N/A 30 mm N/A
13722
31.29
SS2-22 $21.03 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 22 N/A S1 N/A 12 mm N/A 44 mm N/A 48 mm N/A 30 mm N/A
13738
21.03
SS2-22H $32.07 N/A N/A Plain N/A 2 N/A 22 N/A S1 N/A 12 mm N/A 44 mm N/A 48 mm N/A 30 mm N/A
13739
32.07
SS2-23 $22.73 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 23 N/A S1 N/A 12 mm N/A 46 mm N/A 50 mm N/A 30 mm N/A
13755
22.73
SS2-23H $33.70 N/A N/A Plain N/A 2 N/A 23 N/A S1 N/A 12 mm N/A 46 mm N/A 50 mm N/A 30 mm N/A
13757
33.7
SS2-24 $23.40 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 24 N/A S1 N/A 12 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
13775
23.4
SS2-24H $34.36 N/A N/A Plain N/A 2 N/A 24 N/A S1 N/A 12 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
13777
34.36
SS2-25 $23.96 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 25 N/A S1 N/A 12 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13795
23.96
SS2-25H $34.91 N/A N/A Plain N/A 2 N/A 25 N/A S1 N/A 12 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13798
34.91
SS2-26 $25.86 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 26 N/A S1 N/A 12 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13816
25.86
SS2-26H $36.74 N/A N/A Plain N/A 2 N/A 26 N/A S1 N/A 12 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13821
36.74
SS2-27 $26.49 N/A N/A Plain N/A 2 N/A 27 N/A S1 N/A 12 mm N/A 54 mm N/A 58 mm N/A 30 mm N/A
13841
26.49
SS2-27H $37.36 N/A N/A Plain N/A 2 N/A 27 N/A S1 N/A 12 mm N/A 54 mm N/A 58 mm N/A 30 mm N/A
13848
37.36
SS2-28 $28.62 N/A N/A Plain N/A 2 N/A 28 N/A S1 N/A 12 mm N/A 56 mm N/A 60 mm N/A 30 mm N/A
13868
28.62
SS2-28H $39.41 N/A N/A Plain N/A 2 N/A 28 N/A S1 N/A 12 mm N/A 56 mm N/A 60 mm N/A 30 mm N/A
13876
39.41
SS2-29 $29.11 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 29 N/A S1 N/A 12 mm N/A 58 mm N/A 62 mm N/A 30 mm N/A
13896
29.11
SS2-29H $39.89 N/A N/A Plain N/A 2 N/A 29 N/A S1 N/A 12 mm N/A 58 mm N/A 62 mm N/A 30 mm N/A
13904
39.89
SS2-30 $31.36 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 30 N/A S1 N/A 12 mm N/A 60 mm N/A 64 mm N/A 30 mm N/A
13926
31.36
SS2-30H $42.07 N/A N/A Plain N/A 2 N/A 30 N/A S1 N/A 12 mm N/A 60 mm N/A 64 mm N/A 30 mm N/A
13934
42.07
SS2-32 $32.42 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 32 N/A S1 N/A 12 mm N/A 64 mm N/A 68 mm N/A 30 mm N/A
13958
32.42
SS2-32H $43.12 N/A N/A Plain N/A 2 N/A 32 N/A S1 N/A 12 mm N/A 64 mm N/A 68 mm N/A 30 mm N/A
13966
43.12
SS2-34 $35.48 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 34 N/A S1 N/A 12 mm N/A 68 mm N/A 72 mm N/A 30 mm N/A
13990
35.48
SS2-34H $46.10 N/A N/A Plain N/A 2 N/A 34 N/A S1 N/A 12 mm N/A 68 mm N/A 72 mm N/A 30 mm N/A
13999
46.1
SS2-35 $37.74 N/A N/A Plain N/A 2 N/A 35 N/A S1 N/A 12 mm N/A 70 mm N/A 74 mm N/A 30 mm N/A
14023
37.74
SS2-35H $48.29 N/A N/A Plain N/A 2 N/A 35 N/A S1 N/A 12 mm N/A 70 mm N/A 74 mm N/A 30 mm N/A
14033
48.29
Unit of Measure
« 46 47 48 49 50 »