The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 46 47 48 49 50 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-36 $38.96 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 36 N/A S1 N/A 12 mm N/A 72 mm N/A 76 mm N/A 30 mm N/A
14057
38.96
SS2-36H $49.47 N/A N/A Plain N/A 2 N/A 36 N/A S1 N/A 12 mm N/A 72 mm N/A 76 mm N/A 30 mm N/A
14068
49.47
SS2-38 $41.98 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 38 N/A S1 N/A 12 mm N/A 76 mm N/A 80 mm N/A 30 mm N/A
14094
41.98
SS2-38H $52.44 N/A N/A Plain N/A 2 N/A 38 N/A S1 N/A 12 mm N/A 76 mm N/A 80 mm N/A 30 mm N/A
14109
52.44
SS2-40 $44.77 N/A N/A Plain N/A 2 N/A 40 N/A S1 N/A 15 mm N/A 80 mm N/A 84 mm N/A 30 mm N/A
14135
44.77
SS2-40H $55.16 N/A N/A Plain N/A 2 N/A 40 N/A S1 N/A 15 mm N/A 80 mm N/A 84 mm N/A 30 mm N/A
14148
55.16
SS2-42 $45.77 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 42 N/A S1 N/A 15 mm N/A 84 mm N/A 88 mm N/A 30 mm N/A
14170
45.77
SS2-42H $56.16 N/A N/A Plain N/A 2 N/A 42 N/A S1 N/A 15 mm N/A 84 mm N/A 88 mm N/A 30 mm N/A
14183
56.16
SS2-44 $48.93 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 44 N/A S1 N/A 15 mm N/A 88 mm N/A 92 mm N/A 30 mm N/A
14205
48.93
SS2-44H $59.26 N/A N/A Plain N/A 2 N/A 44 N/A S1 N/A 15 mm N/A 88 mm N/A 92 mm N/A 30 mm N/A
14218
59.26
SS2-45 $51.13 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 45 N/A S1 N/A 15 mm N/A 90 mm N/A 94 mm N/A 30 mm N/A
14240
51.13
SS2-45H $61.41 N/A N/A Plain N/A 2 N/A 45 N/A S1 N/A 15 mm N/A 90 mm N/A 94 mm N/A 30 mm N/A
14253
61.41
SS2-46 $52.08 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 46 N/A S1 N/A 15 mm N/A 92 mm N/A 96 mm N/A 30 mm N/A
14275
52.08
SS2-46H $62.35 N/A N/A Plain N/A 2 N/A 46 N/A S1 N/A 15 mm N/A 92 mm N/A 96 mm N/A 30 mm N/A
14288
62.35
SS2-48 $57.69 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 48 N/A S1 N/A 15 mm N/A 96 mm N/A 100 mm N/A 30 mm N/A
14310
57.69
SS2-48H $67.84 N/A N/A Plain N/A 2 N/A 48 N/A S1 N/A 15 mm N/A 96 mm N/A 100 mm N/A 30 mm N/A
14323
67.84
SS2-50 $59.22 N/A N/A Plain N/A 2 N/A 50 N/A S1 N/A 15 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14345
59.22
SS2-50H $69.36 N/A N/A Plain N/A 2 N/A 50 N/A S1 N/A 15 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14358
69.36
SS2-52 $61.15 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 52 N/A S1 N/A 15 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14380
61.15
SS2-52H $74.99 N/A N/A Plain N/A 2 N/A 52 N/A S1 N/A 15 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14393
74.99
SS2-54 $67.27 N/A N/A Plain N/A 2 N/A 54 N/A S1 N/A 15 mm N/A 108 mm N/A 112 mm N/A 30 mm N/A
14415
67.27
SS2-54H $80.97 N/A N/A Plain N/A 2 N/A 54 N/A S1 N/A 15 mm N/A 108 mm N/A 112 mm N/A 30 mm N/A
14428
80.97
SS2-55 $68.18 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 55 N/A S1 N/A 15 mm N/A 110 mm N/A 114 mm N/A 30 mm N/A
14450
68.18
SS2-55H $81.87 N/A N/A Plain N/A 2 N/A 55 N/A S1 N/A 15 mm N/A 110 mm N/A 114 mm N/A 30 mm N/A
14463
81.87
SS2-56 $68.89 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 56 N/A S1 N/A 15 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14485
68.89
Unit of Measure
« 46 47 48 49 50 »