The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 46 47 48 49 50 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-56H $82.57 N/A N/A Plain N/A 2 N/A 56 N/A S1 N/A 15 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14498
82.57
SS2-58 $78.73 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 58 N/A S1 N/A 15 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14520
78.73
SS2-58H $92.22 N/A N/A Plain N/A 2 N/A 58 N/A S1 N/A 15 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14533
92.22
SS2-60 $80.44 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 60 N/A S1 N/A 15 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14557
80.44
SS2-60H $93.90 N/A N/A Plain N/A 2 N/A 60 N/A S1 N/A 15 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14570
93.9
SS2-62 $80.28 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 62 N/A S1 N/A 15 mm N/A 124 mm N/A 128 mm N/A 30 mm N/A
14594
80.28
SS2-62H $102.22 N/A N/A Plain N/A 2 N/A 62 N/A S1 N/A 15 mm N/A 124 mm N/A 128 mm N/A 30 mm N/A
14607
102.22
SS2-64 $86.31 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 64 N/A S1 N/A 15 mm N/A 128 mm N/A 132 mm N/A 30 mm N/A
14631
86.31
SS2-64H $108.07 N/A N/A Plain N/A 2 N/A 64 N/A S1 N/A 15 mm N/A 128 mm N/A 132 mm N/A 30 mm N/A
14644
108.07
SS2-65 $87.10 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 65 N/A S1 N/A 15 mm N/A 130 mm N/A 134 mm N/A 30 mm N/A
14668
87.1
SS2-65H $108.84 N/A N/A Plain N/A 2 N/A 65 N/A S1 N/A 15 mm N/A 130 mm N/A 134 mm N/A 30 mm N/A
14681
108.84
SS2-66 $88.21 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 66 N/A S1 N/A 15 mm N/A 132 mm N/A 136 mm N/A 30 mm N/A
14705
88.21
SS2-66H $109.95 N/A N/A Plain N/A 2 N/A 66 N/A S1 N/A 15 mm N/A 132 mm N/A 136 mm N/A 30 mm N/A
14718
109.95
SS2-68 $95.38 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 68 N/A S1 N/A 15 mm N/A 136 mm N/A 140 mm N/A 30 mm N/A
14742
95.38
SS2-68H $116.91 N/A N/A Plain N/A 2 N/A 68 N/A S1 N/A 15 mm N/A 136 mm N/A 140 mm N/A 30 mm N/A
14755
116.91
SS2-70 $97.36 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 70 N/A S1 N/A 15 mm N/A 140 mm N/A 144 mm N/A 30 mm N/A
14779
97.36
SS2-70H $118.87 N/A N/A Plain N/A 2 N/A 70 N/A S1 N/A 15 mm N/A 140 mm N/A 144 mm N/A 30 mm N/A
14792
118.87
SS2-72 $106.22 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 72 N/A S1 N/A 15 mm N/A 144 mm N/A 148 mm N/A 30 mm N/A
14816
106.22
SS2-72H $127.52 N/A N/A Plain N/A 2 N/A 72 N/A S1 N/A 15 mm N/A 144 mm N/A 148 mm N/A 30 mm N/A
14829
127.52
SS2-75 $108.82 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 75 N/A S1 N/A 20 mm N/A 150 mm N/A 154 mm N/A 30 mm N/A
14853
108.82
SS2-75H $130.10 N/A N/A Plain N/A 2 N/A 75 N/A S1 N/A 20 mm N/A 150 mm N/A 154 mm N/A 30 mm N/A
14861
130.1
SS2-76 $109.91 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 76 N/A S1 N/A 20 mm N/A 152 mm N/A 156 mm N/A 30 mm N/A
14875
109.91
SS2-76H $131.15 N/A N/A Plain N/A 2 N/A 76 N/A S1 N/A 20 mm N/A 152 mm N/A 156 mm N/A 30 mm N/A
14883
131.15
SS2-13J12 $0.00 N/A N/A Plain N/A 2 N/A 13 N/A S1 N/A 12 mm N/A 26 mm N/A 30 mm N/A 30 mm N/A
13655
0
SS2-14J12 $0.00 N/A N/A Plain N/A 2 N/A 14 N/A S1 N/A 12 mm N/A 28 mm N/A 32 mm N/A 30 mm N/A
13659
0
Unit of Measure
« 46 47 48 49 50 »