KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-15J14 | $0.00 | N/A | N/A Plain | N/A 2 | N/A 15 | N/A S1 | N/A 14 mm | N/A 30 mm | N/A 34 mm | N/A 30 mm |
N/A
13665 |
0 |
| SS2-16J15 | $0.00 | N/A | N/A Plain | N/A 2 | N/A 16 | N/A S1 | N/A 15 mm | N/A 32 mm | N/A 36 mm | N/A 30 mm |
N/A
13671 |
0 |
| SS2-14J10 | $35.17 |
N/A
|
N/A Finished | N/A 2 | N/A 14 | N/A S1K | N/A 10 mm | N/A 28 mm | N/A 32 mm | N/A 30 mm |
N/A
13658 |
35.17 |
| SS2-15J12 | $35.55 |
N/A
|
N/A Finished | N/A 2 | N/A 15 | N/A S1K | N/A 12 mm | N/A 30 mm | N/A 34 mm | N/A 30 mm |
N/A
13664 |
35.55 |
| SS2-16J12 | $36.17 |
N/A
|
N/A Finished | N/A 2 | N/A 16 | N/A S1K | N/A 12 mm | N/A 32 mm | N/A 36 mm | N/A 30 mm |
N/A
13669 |
36.17 |
| SS2-16J14 | $53.71 |
N/A
|
N/A Finished | N/A 2 | N/A 16 | N/A S1K | N/A 14 mm | N/A 32 mm | N/A 36 mm | N/A 30 mm |
N/A
13670 |
53.71 |
| SS2-17J12 | $36.31 | N/A | N/A Finished | N/A 2 | N/A 17 | N/A S1K | N/A 12 mm | N/A 34 mm | N/A 38 mm | N/A 30 mm |
N/A
13677 |
36.31 |
| SS2-17J14 | $53.95 | N/A | N/A Finished | N/A 2 | N/A 17 | N/A S1K | N/A 14 mm | N/A 34 mm | N/A 38 mm | N/A 30 mm |
N/A
13678 |
53.95 |
| SS2-17J15 | $53.95 | N/A | N/A Finished | N/A 2 | N/A 17 | N/A S1K | N/A 15 mm | N/A 34 mm | N/A 38 mm | N/A 30 mm |
N/A
13679 |
53.95 |
| SS2-17J16 | $53.95 |
N/A
|
N/A Finished | N/A 2 | N/A 17 | N/A S1K | N/A 16 mm | N/A 34 mm | N/A 38 mm | N/A 30 mm |
N/A
13680 |
53.95 |
| SS2-18J12 | $37.56 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A S1K | N/A 12 mm | N/A 36 mm | N/A 40 mm | N/A 30 mm |
N/A
13687 |
37.56 |
| SS2-18J14 | $55.01 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A S1K | N/A 14 mm | N/A 36 mm | N/A 40 mm | N/A 30 mm |
N/A
13688 |
55.01 |
| SS2-18J15 | $55.01 | N/A | N/A Finished | N/A 2 | N/A 18 | N/A S1K | N/A 15 mm | N/A 36 mm | N/A 40 mm | N/A 30 mm |
N/A
13689 |
55.01 |
| SS2-18J16 | $55.01 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A S1K | N/A 16 mm | N/A 36 mm | N/A 40 mm | N/A 30 mm |
N/A
13690 |
55.01 |
| SS2-18J17 | $55.01 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A S1K | N/A 17 mm | N/A 36 mm | N/A 40 mm | N/A 30 mm |
N/A
13691 |
55.01 |
| SS2-19J12 | $37.93 |
N/A
|
N/A Finished | N/A 2 | N/A 19 | N/A S1K | N/A 12 mm | N/A 38 mm | N/A 42 mm | N/A 30 mm |
N/A
13700 |
37.93 |
| SS2-19J14 | $55.49 |
N/A
|
N/A Finished | N/A 2 | N/A 19 | N/A S1K | N/A 14 mm | N/A 38 mm | N/A 42 mm | N/A 30 mm |
N/A
13701 |
55.49 |
| SS2-19J15 | $55.49 |
N/A
|
N/A Finished | N/A 2 | N/A 19 | N/A S1K | N/A 15 mm | N/A 38 mm | N/A 42 mm | N/A 30 mm |
N/A
13702 |
55.49 |
| SS2-19J16 | $55.49 |
N/A
|
N/A Finished | N/A 2 | N/A 19 | N/A S1K | N/A 16 mm | N/A 38 mm | N/A 42 mm | N/A 30 mm |
N/A
13703 |
55.49 |
| SS2-19J17 | $55.49 |
N/A
|
N/A Finished | N/A 2 | N/A 19 | N/A S1K | N/A 17 mm | N/A 38 mm | N/A 42 mm | N/A 30 mm |
N/A
13704 |
55.49 |
| SS2-19J18 | $55.49 |
N/A
|
N/A Finished | N/A 2 | N/A 19 | N/A S1K | N/A 18 mm | N/A 38 mm | N/A 42 mm | N/A 30 mm |
N/A
13705 |
55.49 |
| SS2-20J12 | $38.43 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S1K | N/A 12 mm | N/A 40 mm | N/A 44 mm | N/A 30 mm |
N/A
13714 |
38.43 |
| SS2-20J14 | $55.84 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S1K | N/A 14 mm | N/A 40 mm | N/A 44 mm | N/A 30 mm |
N/A
13715 |
55.84 |
| SS2-20J15 | $55.84 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S1K | N/A 15 mm | N/A 40 mm | N/A 44 mm | N/A 30 mm |
N/A
13716 |
55.84 |
| SS2-20J16 | $55.84 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S1K | N/A 16 mm | N/A 40 mm | N/A 44 mm | N/A 30 mm |
N/A
13717 |
55.84 |