KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS0.8-50B | $21.24 | N/A | N/A Plain | N/A 0.8 | N/A 50 | N/A S1T | N/A 8 mm | N/A 40 mm | N/A 41.6 mm | N/A 16 mm |
N/A
11954 |
21.24 |
| SS0.8-52A | $21.49 |
N/A
|
N/A Plain | N/A 0.8 | N/A 52 | N/A S1T | N/A 6 mm | N/A 41.6 mm | N/A 43.2 mm | N/A 16 mm |
N/A
11955 |
21.49 |
| SS0.8-54A | $21.71 |
N/A
|
N/A Plain | N/A 0.8 | N/A 54 | N/A S1T | N/A 6 mm | N/A 43.2 mm | N/A 44.8 mm | N/A 16 mm |
N/A
11956 |
21.71 |
| SS0.8-55A | $22.04 |
N/A
|
N/A Plain | N/A 0.8 | N/A 55 | N/A S1T | N/A 6 mm | N/A 44 mm | N/A 45.6 mm | N/A 16 mm |
N/A
11957 |
22.04 |
| SS0.8-56A | $22.20 |
N/A
|
N/A Plain | N/A 0.8 | N/A 56 | N/A S1T | N/A 6 mm | N/A 44.8 mm | N/A 46.4 mm | N/A 16 mm |
N/A
11958 |
22.2 |
| SS0.8-58A | $22.79 |
N/A
|
N/A Plain | N/A 0.8 | N/A 58 | N/A S1T | N/A 6 mm | N/A 46.4 mm | N/A 48 mm | N/A 16 mm |
N/A
11959 |
22.79 |
| SS0.8-60A | $23.86 |
N/A
|
N/A Plain | N/A 0.8 | N/A 60 | N/A S1T | N/A 6 mm | N/A 48 mm | N/A 49.6 mm | N/A 16 mm |
N/A
11960 |
23.86 |
| SS0.8-60B | $23.77 |
N/A
|
N/A Plain | N/A 0.8 | N/A 60 | N/A S1T | N/A 8 mm | N/A 48 mm | N/A 49.6 mm | N/A 16 mm |
N/A
11961 |
23.77 |
| SS0.8-62A | $24.08 |
N/A
|
N/A Plain | N/A 0.8 | N/A 62 | N/A S1T | N/A 6 mm | N/A 49.6 mm | N/A 51.2 mm | N/A 16 mm |
N/A
11962 |
24.08 |
| SS0.8-64A | $24.67 |
N/A
|
N/A Plain | N/A 0.8 | N/A 64 | N/A S1T | N/A 6 mm | N/A 51.2 mm | N/A 52.8 mm | N/A 16 mm |
N/A
11963 |
24.67 |
| SS0.8-65A | $25.28 |
N/A
|
N/A Plain | N/A 0.8 | N/A 65 | N/A S1T | N/A 6 mm | N/A 52 mm | N/A 53.6 mm | N/A 16 mm |
N/A
11964 |
25.28 |
| SS0.8-66A | $26.97 |
N/A
|
N/A Plain | N/A 0.8 | N/A 66 | N/A S1T | N/A 6 mm | N/A 52.8 mm | N/A 54.4 mm | N/A 16 mm |
N/A
11965 |
26.97 |
| SS0.8-68A | $27.02 | N/A | N/A Plain | N/A 0.8 | N/A 68 | N/A S1T | N/A 6 mm | N/A 54.4 mm | N/A 56 mm | N/A 16 mm |
N/A
11966 |
27.02 |
| SS0.8-70A | $28.07 |
N/A
|
N/A Plain | N/A 0.8 | N/A 70 | N/A S1T | N/A 6 mm | N/A 56 mm | N/A 57.6 mm | N/A 16 mm |
N/A
11967 |
28.07 |
| SS0.8-70B | $28.07 |
N/A
|
N/A Plain | N/A 0.8 | N/A 70 | N/A S1T | N/A 8 mm | N/A 56 mm | N/A 57.6 mm | N/A 16 mm |
N/A
11968 |
28.07 |
| SS0.8-72A | $29.38 |
N/A
|
N/A Plain | N/A 0.8 | N/A 72 | N/A S1T | N/A 6 mm | N/A 57.6 mm | N/A 59.2 mm | N/A 16 mm |
N/A
11969 |
29.38 |
| SS0.8-75A | $29.73 |
N/A
|
N/A Plain | N/A 0.8 | N/A 75 | N/A S1T | N/A 6 mm | N/A 60 mm | N/A 61.6 mm | N/A 16 mm |
N/A
11970 |
29.73 |
| SS0.8-76A | $30.64 |
N/A
|
N/A Plain | N/A 0.8 | N/A 76 | N/A S1T | N/A 6 mm | N/A 60.8 mm | N/A 62.4 mm | N/A 16 mm |
N/A
11971 |
30.64 |
| SS0.8-80A | $32.57 |
N/A
|
N/A Plain | N/A 0.8 | N/A 80 | N/A S1T | N/A 6 mm | N/A 64 mm | N/A 65.6 mm | N/A 16 mm |
N/A
11972 |
32.57 |
| SS0.8-80B | $32.48 |
N/A
|
N/A Plain | N/A 0.8 | N/A 80 | N/A S1T | N/A 8 mm | N/A 64 mm | N/A 65.6 mm | N/A 16 mm |
N/A
11973 |
32.48 |
| SS0.8-84A | $33.74 | N/A | N/A Plain | N/A 0.8 | N/A 84 | N/A S1T | N/A 8 mm | N/A 67.2 mm | N/A 68.8 mm | N/A 16 mm |
N/A
11974 |
33.74 |
| SS0.8-85A | $35.30 |
N/A
|
N/A Plain | N/A 0.8 | N/A 85 | N/A S1T | N/A 8 mm | N/A 68 mm | N/A 69.6 mm | N/A 16 mm |
N/A
11975 |
35.3 |
| SS0.8-88A | $36.40 |
N/A
|
N/A Plain | N/A 0.8 | N/A 88 | N/A S1T | N/A 8 mm | N/A 70.4 mm | N/A 72 mm | N/A 16 mm |
N/A
11976 |
36.4 |
| SS0.8-90A | $37.04 | N/A | N/A Plain | N/A 0.8 | N/A 90 | N/A S1T | N/A 8 mm | N/A 72 mm | N/A 73.6 mm | N/A 16 mm |
N/A
11977 |
37.04 |
| SS0.8-95A | $39.02 |
N/A
|
N/A Plain | N/A 0.8 | N/A 95 | N/A S1T | N/A 8 mm | N/A 76 mm | N/A 77.6 mm | N/A 16 mm |
N/A
11978 |
39.02 |