The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 46 47 48 49 50 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-20J17 $55.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A S1K N/A 17 mm N/A 40 mm N/A 44 mm N/A 30 mm N/A
13718
55.84
SS2-20J18 $55.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A S1K N/A 18 mm N/A 40 mm N/A 44 mm N/A 30 mm N/A
13719
55.84
SS2-20J19 $55.84 N/A N/A Finished N/A 2 N/A 20 N/A S1K N/A 19 mm N/A 40 mm N/A 44 mm N/A 30 mm N/A
13720
55.84
SS2-21J12 $0.59 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 21 N/A S1K N/A 12 mm N/A 42 mm N/A 46 mm N/A 30 mm N/A
13730
0.59
SS2-21J14 $56.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 21 N/A S1K N/A 14 mm N/A 42 mm N/A 46 mm N/A 30 mm N/A
13731
56.67
SS2-21J15 $56.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 21 N/A S1K N/A 15 mm N/A 42 mm N/A 46 mm N/A 30 mm N/A
13732
56.67
SS2-21J16 $56.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 21 N/A S1K N/A 16 mm N/A 42 mm N/A 46 mm N/A 30 mm N/A
13733
56.67
SS2-21J17 $56.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 21 N/A S1K N/A 17 mm N/A 42 mm N/A 46 mm N/A 30 mm N/A
13734
56.67
SS2-21J18 $56.67 N/A N/A Finished N/A 2 N/A 21 N/A S1K N/A 18 mm N/A 42 mm N/A 46 mm N/A 30 mm N/A
13735
56.67
SS2-21J19 $56.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 21 N/A S1K N/A 19 mm N/A 42 mm N/A 46 mm N/A 30 mm N/A
13736
56.67
SS2-21J20 $56.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 21 N/A S1K N/A 20 mm N/A 42 mm N/A 46 mm N/A 30 mm N/A
13737
56.67
SS2-22J12 $39.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 22 N/A S1K N/A 12 mm N/A 44 mm N/A 48 mm N/A 30 mm N/A
13747
39.67
SS2-22J14 $57.02 N/A N/A Finished N/A 2 N/A 22 N/A S1K N/A 14 mm N/A 44 mm N/A 48 mm N/A 30 mm N/A
13748
57.02
SS2-22J15 $57.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 22 N/A S1K N/A 15 mm N/A 44 mm N/A 48 mm N/A 30 mm N/A
13749
57.02
SS2-22J16 $57.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 22 N/A S1K N/A 16 mm N/A 44 mm N/A 48 mm N/A 30 mm N/A
13750
57.02
SS2-22J17 $57.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 22 N/A S1K N/A 17 mm N/A 44 mm N/A 48 mm N/A 30 mm N/A
13751
57.02
SS2-22J18 $57.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 22 N/A S1K N/A 18 mm N/A 44 mm N/A 48 mm N/A 30 mm N/A
13752
57.02
SS2-22J19 $57.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 22 N/A S1K N/A 19 mm N/A 44 mm N/A 48 mm N/A 30 mm N/A
13753
57.02
SS2-22J20 $57.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 22 N/A S1K N/A 20 mm N/A 44 mm N/A 48 mm N/A 30 mm N/A
13754
57.02
SS2-23J12 $40.91 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 23 N/A S1K N/A 12 mm N/A 46 mm N/A 50 mm N/A 30 mm N/A
13766
40.91
SS2-23J14 $59.96 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 23 N/A S1K N/A 14 mm N/A 46 mm N/A 50 mm N/A 30 mm N/A
13767
59.96
SS2-23J15 $59.96 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 23 N/A S1K N/A 15 mm N/A 46 mm N/A 50 mm N/A 30 mm N/A
13768
59.96
SS2-23J16 $59.96 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 23 N/A S1K N/A 16 mm N/A 46 mm N/A 50 mm N/A 30 mm N/A
13769
59.96
SS2-23J17 $59.96 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 23 N/A S1K N/A 17 mm N/A 46 mm N/A 50 mm N/A 30 mm N/A
13770
59.96
SS2-23J18 $59.96 N/A N/A Finished N/A 2 N/A 23 N/A S1K N/A 18 mm N/A 46 mm N/A 50 mm N/A 30 mm N/A
13771
59.96
Unit of Measure
« 46 47 48 49 50 »