The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 51 52 53 54 55 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-23J19 $59.96 N/A N/A Finished N/A 2 N/A 23 N/A S1K N/A 19 mm N/A 46 mm N/A 50 mm N/A 30 mm N/A
13772
59.96
SS2-23J20 $59.96 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 23 N/A S1K N/A 20 mm N/A 46 mm N/A 50 mm N/A 30 mm N/A
13773
59.96
SS2-23J22 $59.96 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 23 N/A S1K N/A 22 mm N/A 46 mm N/A 50 mm N/A 30 mm N/A
13774
59.96
SS2-24J12 $41.14 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 12 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
13786
41.14
SS2-24J14 $60.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 14 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
13787
60.2
SS2-24J15 $60.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 15 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
13788
60.2
SS2-24J16 $60.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 16 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
13789
60.2
SS2-24J17 $60.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 17 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
13790
60.2
SS2-24J18 $60.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 18 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
13791
60.2
SS2-24J19 $60.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 19 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
13792
60.2
SS2-24J20 $0.58 N/A N/A Finished N/A 2 N/A 24 N/A S1K N/A 20 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
13793
0.58
SS2-24J22 $60.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 22 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
13794
60.2
SS2-25J12 $41.27 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 12 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13807
41.27
SS2-25J14 $60.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 14 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13808
60.31
SS2-25J15 $60.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 15 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13809
60.31
SS2-25J16 $60.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 16 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13810
60.31
SS2-25J17 $60.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 17 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13811
60.31
SS2-25J18 $60.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 18 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13812
60.31
SS2-25J19 $60.31 N/A N/A Finished N/A 2 N/A 25 N/A S1K N/A 19 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13813
60.31
SS2-25J20 $60.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 20 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13814
60.31
SS2-25J22 $60.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 22 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13815
60.31
SS2-26J12 $48.44 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A S1K N/A 12 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13831
48.44
SS2-26J14 $61.61 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A S1K N/A 14 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13832
61.61
SS2-26J15 $61.61 N/A N/A Finished N/A 2 N/A 26 N/A S1K N/A 15 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13833
61.61
SS2-26J16 $61.61 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A S1K N/A 16 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13834
61.61
Unit of Measure
« 51 52 53 54 55 »