The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 51 52 53 54 55 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-26J17 $61.61 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A S1K N/A 17 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13835
61.61
SS2-26J18 $61.61 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A S1K N/A 18 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13836
61.61
SS2-26J19 $61.61 N/A N/A Finished N/A 2 N/A 26 N/A S1K N/A 19 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13837
61.61
SS2-26J20 $61.61 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A S1K N/A 20 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13838
61.61
SS2-26J22 $61.61 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 26 N/A S1K N/A 22 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13839
61.61
SS2-26J25 $61.61 N/A N/A Finished N/A 2 N/A 26 N/A S1K N/A 25 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13840
61.61
SS2-27J12 $48.68 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 27 N/A S1K N/A 12 mm N/A 54 mm N/A 58 mm N/A 30 mm N/A
13858
48.68
SS2-27J14 $65.56 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 27 N/A S1K N/A 14 mm N/A 54 mm N/A 58 mm N/A 30 mm N/A
13859
65.56
SS2-27J15 $65.56 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 27 N/A S1K N/A 15 mm N/A 54 mm N/A 58 mm N/A 30 mm N/A
13860
65.56
SS2-27J16 $65.56 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 27 N/A S1K N/A 16 mm N/A 54 mm N/A 58 mm N/A 30 mm N/A
13861
65.56
SS2-27J17 $65.56 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 27 N/A S1K N/A 17 mm N/A 54 mm N/A 58 mm N/A 30 mm N/A
13862
65.56
SS2-27J18 $65.56 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 27 N/A S1K N/A 18 mm N/A 54 mm N/A 58 mm N/A 30 mm N/A
13863
65.56
SS2-27J19 $65.56 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 27 N/A S1K N/A 19 mm N/A 54 mm N/A 58 mm N/A 30 mm N/A
13864
65.56
SS2-27J20 $65.56 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 27 N/A S1K N/A 20 mm N/A 54 mm N/A 58 mm N/A 30 mm N/A
13865
65.56
SS2-27J22 $65.56 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 27 N/A S1K N/A 22 mm N/A 54 mm N/A 58 mm N/A 30 mm N/A
13866
65.56
SS2-27J25 $65.56 N/A N/A Finished N/A 2 N/A 27 N/A S1K N/A 25 mm N/A 54 mm N/A 58 mm N/A 30 mm N/A
13867
65.56
SS2-28J12 $50.02 N/A N/A Finished N/A 2 N/A 28 N/A S1K N/A 12 mm N/A 56 mm N/A 60 mm N/A 30 mm N/A
13886
50.02
SS2-28J14 $66.84 N/A N/A Finished N/A 2 N/A 28 N/A S1K N/A 14 mm N/A 56 mm N/A 60 mm N/A 30 mm N/A
13887
66.84
SS2-28J15 $66.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 28 N/A S1K N/A 15 mm N/A 56 mm N/A 60 mm N/A 30 mm N/A
13888
66.84
SS2-28J16 $66.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 28 N/A S1K N/A 16 mm N/A 56 mm N/A 60 mm N/A 30 mm N/A
13889
66.84
SS2-28J17 $66.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 28 N/A S1K N/A 17 mm N/A 56 mm N/A 60 mm N/A 30 mm N/A
13890
66.84
SS2-28J18 $66.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 28 N/A S1K N/A 18 mm N/A 56 mm N/A 60 mm N/A 30 mm N/A
13891
66.84
SS2-28J19 $66.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 28 N/A S1K N/A 19 mm N/A 56 mm N/A 60 mm N/A 30 mm N/A
13892
66.84
SS2-28J20 $66.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 28 N/A S1K N/A 20 mm N/A 56 mm N/A 60 mm N/A 30 mm N/A
13893
66.84
SS2-28J22 $66.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 28 N/A S1K N/A 22 mm N/A 56 mm N/A 60 mm N/A 30 mm N/A
13894
66.84
Unit of Measure
« 51 52 53 54 55 »