KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-28J25 | $66.84 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 25 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
13895 |
66.84 |
| SS2-29J12 | $52.99 |
N/A
|
N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 12 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13915 |
52.99 |
| SS2-29J14 | $69.93 |
N/A
|
N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 14 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13916 |
69.93 |
| SS2-29J15 | $69.93 |
N/A
|
N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 15 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13917 |
69.93 |
| SS2-29J16 | $69.93 |
N/A
|
N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 16 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13918 |
69.93 |
| SS2-29J17 | $67.08 |
N/A
|
N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 17 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13919 |
67.08 |
| SS2-29J18 | $67.08 |
N/A
|
N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 18 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13920 |
67.08 |
| SS2-29J19 | $67.08 |
N/A
|
N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 19 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13921 |
67.08 |
| SS2-29J20 | $67.08 |
N/A
|
N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 20 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13922 |
67.08 |
| SS2-29J22 | $67.08 |
N/A
|
N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 22 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13923 |
67.08 |
| SS2-29J25 | $67.08 |
N/A
|
N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 25 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13924 |
67.08 |
| SS2-29J28 | $67.08 |
N/A
|
N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 28 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13925 |
67.08 |
| SS2-30J12 | $54.78 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 12 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13946 |
54.78 |
| SS2-30J14 | $71.67 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 14 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13947 |
71.67 |
| SS2-30J15 | $71.67 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13948 |
71.67 |
| SS2-30J16 | $71.67 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13949 |
71.67 |
| SS2-30J17 | $71.67 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13950 |
71.67 |
| SS2-30J18 | $71.67 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13951 |
71.67 |
| SS2-30J19 | $71.67 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13952 |
71.67 |
| SS2-30J20 | $71.67 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13953 |
71.67 |
| SS2-30J22 | $71.67 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13954 |
71.67 |
| SS2-30J25 | $68.81 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 25 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13955 |
68.81 |
| SS2-30J28 | $68.81 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 28 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13956 |
68.81 |
| SS2-30J30 | $68.81 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 30 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13957 |
68.81 |
| SS2-32J12 | $56.85 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 12 mm | N/A 64 mm | N/A 68 mm | N/A 30 mm |
N/A
13978 |
56.85 |