The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 51 52 53 54 55 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-35J15 $78.76 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 15 mm N/A 70 mm N/A 74 mm N/A 30 mm N/A
14047
78.76
SS2-35J16 $78.76 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 16 mm N/A 70 mm N/A 74 mm N/A 30 mm N/A
14048
78.76
SS2-35J17 $78.76 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 17 mm N/A 70 mm N/A 74 mm N/A 30 mm N/A
14049
78.76
SS2-35J18 $78.76 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 18 mm N/A 70 mm N/A 74 mm N/A 30 mm N/A
14050
78.76
SS2-35J19 $78.76 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 19 mm N/A 70 mm N/A 74 mm N/A 30 mm N/A
14051
78.76
SS2-35J20 $77.04 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 20 mm N/A 70 mm N/A 74 mm N/A 30 mm N/A
14052
77.04
SS2-35J22 $77.04 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 22 mm N/A 70 mm N/A 74 mm N/A 30 mm N/A
14053
77.04
SS2-35J25 $77.04 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 25 mm N/A 70 mm N/A 74 mm N/A 30 mm N/A
14054
77.04
SS2-35J28 $77.04 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 28 mm N/A 70 mm N/A 74 mm N/A 30 mm N/A
14055
77.04
SS2-35J30 $77.04 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 30 mm N/A 70 mm N/A 74 mm N/A 30 mm N/A
14056
77.04
SS2-36J12 $62.26 N/A N/A Finished N/A 2 N/A 36 N/A S1K N/A 12 mm N/A 72 mm N/A 76 mm N/A 30 mm N/A
14081
62.26
SS2-36J14 $78.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S1K N/A 14 mm N/A 72 mm N/A 76 mm N/A 30 mm N/A
14082
78.88
SS2-36J15 $78.88 N/A N/A Finished N/A 2 N/A 36 N/A S1K N/A 15 mm N/A 72 mm N/A 76 mm N/A 30 mm N/A
14083
78.88
SS2-36J16 $78.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S1K N/A 16 mm N/A 72 mm N/A 76 mm N/A 30 mm N/A
14084
78.88
SS2-36J17 $78.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S1K N/A 17 mm N/A 72 mm N/A 76 mm N/A 30 mm N/A
14085
78.88
SS2-36J18 $78.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S1K N/A 18 mm N/A 72 mm N/A 76 mm N/A 30 mm N/A
14086
78.88
SS2-36J19 $78.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S1K N/A 19 mm N/A 72 mm N/A 76 mm N/A 30 mm N/A
14087
78.88
SS2-36J20 $78.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S1K N/A 20 mm N/A 72 mm N/A 76 mm N/A 30 mm N/A
14088
78.88
SS2-36J22 $78.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S1K N/A 22 mm N/A 72 mm N/A 76 mm N/A 30 mm N/A
14089
78.88
SS2-36J25 $78.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S1K N/A 25 mm N/A 72 mm N/A 76 mm N/A 30 mm N/A
14090
78.88
SS2-36J28 $77.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S1K N/A 28 mm N/A 72 mm N/A 76 mm N/A 30 mm N/A
14091
77.17
SS2-36J30 $77.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S1K N/A 30 mm N/A 72 mm N/A 76 mm N/A 30 mm N/A
14092
77.17
SS2-36J32 $77.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S1K N/A 32 mm N/A 72 mm N/A 76 mm N/A 30 mm N/A
14093
77.17
SS2-38J12 $65.85 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 38 N/A S1K N/A 12 mm N/A 76 mm N/A 80 mm N/A 30 mm N/A
14122
65.85
SS2-38J14 $82.76 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 38 N/A S1K N/A 14 mm N/A 76 mm N/A 80 mm N/A 30 mm N/A
14123
82.76
Unit of Measure
« 51 52 53 54 55 »