The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 56 57 58 59 60 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-38J15 $82.76 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 38 N/A S1K N/A 15 mm N/A 76 mm N/A 80 mm N/A 30 mm N/A
14124
82.76
SS2-38J16 $82.76 N/A N/A Finished N/A 2 N/A 38 N/A S1K N/A 16 mm N/A 76 mm N/A 80 mm N/A 30 mm N/A
14125
82.76
SS2-38J17 $82.76 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 38 N/A S1K N/A 17 mm N/A 76 mm N/A 80 mm N/A 30 mm N/A
14126
82.76
SS2-38J18 $82.76 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 38 N/A S1K N/A 18 mm N/A 76 mm N/A 80 mm N/A 30 mm N/A
14127
82.76
SS2-38J19 $82.76 N/A N/A Finished N/A 2 N/A 38 N/A S1K N/A 19 mm N/A 76 mm N/A 80 mm N/A 30 mm N/A
14128
82.76
SS2-38J20 $82.76 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 38 N/A S1K N/A 20 mm N/A 76 mm N/A 80 mm N/A 30 mm N/A
14129
82.76
SS2-38J22 $82.76 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 38 N/A S1K N/A 22 mm N/A 76 mm N/A 80 mm N/A 30 mm N/A
14130
82.76
SS2-38J25 $81.04 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 38 N/A S1K N/A 25 mm N/A 76 mm N/A 80 mm N/A 30 mm N/A
14131
81.04
SS2-38J28 $81.04 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 38 N/A S1K N/A 28 mm N/A 76 mm N/A 80 mm N/A 30 mm N/A
14132
81.04
SS2-38J30 $81.04 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 38 N/A S1K N/A 30 mm N/A 76 mm N/A 80 mm N/A 30 mm N/A
14133
81.04
SS2-38J32 $81.04 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 38 N/A S1K N/A 32 mm N/A 76 mm N/A 80 mm N/A 30 mm N/A
14134
81.04
SS2-40J15 $69.22 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 15 mm N/A 80 mm N/A 84 mm N/A 30 mm N/A
14159
69.22
SS2-40J16 $85.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 16 mm N/A 80 mm N/A 84 mm N/A 30 mm N/A
14160
85.73
SS2-40J17 $85.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 17 mm N/A 80 mm N/A 84 mm N/A 30 mm N/A
14161
85.73
SS2-40J18 $85.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 18 mm N/A 80 mm N/A 84 mm N/A 30 mm N/A
14162
85.73
SS2-40J19 $85.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 19 mm N/A 80 mm N/A 84 mm N/A 30 mm N/A
14163
85.73
SS2-40J20 $84.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 20 mm N/A 80 mm N/A 84 mm N/A 30 mm N/A
14164
84.02
SS2-40J22 $84.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 22 mm N/A 80 mm N/A 84 mm N/A 30 mm N/A
14165
84.02
SS2-40J25 $84.02 N/A N/A Finished N/A 2 N/A 40 N/A S1K N/A 25 mm N/A 80 mm N/A 84 mm N/A 30 mm N/A
14166
84.02
SS2-40J28 $84.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 28 mm N/A 80 mm N/A 84 mm N/A 30 mm N/A
14167
84.02
SS2-40J30 $84.02 N/A N/A Finished N/A 2 N/A 40 N/A S1K N/A 30 mm N/A 80 mm N/A 84 mm N/A 30 mm N/A
14168
84.02
SS2-40J32 $82.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 32 mm N/A 80 mm N/A 84 mm N/A 30 mm N/A
14169
82.31
SS2-42J15 $71.87 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 42 N/A S1K N/A 15 mm N/A 84 mm N/A 88 mm N/A 30 mm N/A
14194
71.87
SS2-42J16 $88.46 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 42 N/A S1K N/A 16 mm N/A 84 mm N/A 88 mm N/A 30 mm N/A
14195
88.46
SS2-42J17 $86.75 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 42 N/A S1K N/A 17 mm N/A 84 mm N/A 88 mm N/A 30 mm N/A
14196
86.75
Unit of Measure
« 56 57 58 59 60 »