KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-42J18 | $86.75 |
N/A
|
N/A Finished | N/A 2 | N/A 42 | N/A S1K | N/A 18 mm | N/A 84 mm | N/A 88 mm | N/A 30 mm |
N/A
14197 |
86.75 |
| SS2-42J19 | $86.75 |
N/A
|
N/A Finished | N/A 2 | N/A 42 | N/A S1K | N/A 19 mm | N/A 84 mm | N/A 88 mm | N/A 30 mm |
N/A
14198 |
86.75 |
| SS2-42J20 | $86.75 |
N/A
|
N/A Finished | N/A 2 | N/A 42 | N/A S1K | N/A 20 mm | N/A 84 mm | N/A 88 mm | N/A 30 mm |
N/A
14199 |
86.75 |
| SS2-42J22 | $86.75 |
N/A
|
N/A Finished | N/A 2 | N/A 42 | N/A S1K | N/A 22 mm | N/A 84 mm | N/A 88 mm | N/A 30 mm |
N/A
14200 |
86.75 |
| SS2-42J25 | $86.75 |
N/A
|
N/A Finished | N/A 2 | N/A 42 | N/A S1K | N/A 25 mm | N/A 84 mm | N/A 88 mm | N/A 30 mm |
N/A
14201 |
86.75 |
| SS2-42J28 | $86.75 |
N/A
|
N/A Finished | N/A 2 | N/A 42 | N/A S1K | N/A 28 mm | N/A 84 mm | N/A 88 mm | N/A 30 mm |
N/A
14202 |
86.75 |
| SS2-42J30 | $85.03 |
N/A
|
N/A Finished | N/A 2 | N/A 42 | N/A S1K | N/A 30 mm | N/A 84 mm | N/A 88 mm | N/A 30 mm |
N/A
14203 |
85.03 |
| SS2-42J32 | $85.03 |
N/A
|
N/A Finished | N/A 2 | N/A 42 | N/A S1K | N/A 32 mm | N/A 84 mm | N/A 88 mm | N/A 30 mm |
N/A
14204 |
85.03 |
| SS2-44J15 | $73.97 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 15 mm | N/A 88 mm | N/A 92 mm | N/A 30 mm |
N/A
14229 |
73.97 |
| SS2-44J16 | $90.52 | N/A | N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 16 mm | N/A 88 mm | N/A 92 mm | N/A 30 mm |
N/A
14230 |
90.52 |
| SS2-44J17 | $90.52 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 17 mm | N/A 88 mm | N/A 92 mm | N/A 30 mm |
N/A
14231 |
90.52 |
| SS2-44J18 | $90.52 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 18 mm | N/A 88 mm | N/A 92 mm | N/A 30 mm |
N/A
14232 |
90.52 |
| SS2-44J19 | $90.52 | N/A | N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 19 mm | N/A 88 mm | N/A 92 mm | N/A 30 mm |
N/A
14233 |
90.52 |
| SS2-44J20 | $90.52 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 20 mm | N/A 88 mm | N/A 92 mm | N/A 30 mm |
N/A
14234 |
90.52 |
| SS2-44J22 | $90.52 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 22 mm | N/A 88 mm | N/A 92 mm | N/A 30 mm |
N/A
14235 |
90.52 |
| SS2-44J25 | $90.52 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 25 mm | N/A 88 mm | N/A 92 mm | N/A 30 mm |
N/A
14236 |
90.52 |
| SS2-44J28 | $88.80 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 28 mm | N/A 88 mm | N/A 92 mm | N/A 30 mm |
N/A
14237 |
88.8 |
| SS2-44J30 | $88.80 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 30 mm | N/A 88 mm | N/A 92 mm | N/A 30 mm |
N/A
14238 |
88.8 |
| SS2-44J32 | $88.80 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 32 mm | N/A 88 mm | N/A 92 mm | N/A 30 mm |
N/A
14239 |
88.8 |
| SS2-45J15 | $75.37 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 15 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
14264 |
75.37 |
| SS2-45J16 | $91.86 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 16 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
14265 |
91.86 |
| SS2-45J17 | $91.86 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 17 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
14266 |
91.86 |
| SS2-45J18 | $91.86 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 18 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
14267 |
91.86 |
| SS2-45J19 | $91.86 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 19 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
14268 |
91.86 |
| SS2-45J20 | $91.86 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 20 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
14269 |
91.86 |