KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-45J22 | $91.86 | N/A | N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 22 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
14270 |
91.86 |
| SS2-45J25 | $91.86 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
14271 |
91.86 |
| SS2-45J28 | $91.86 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
14272 |
91.86 |
| SS2-45J30 | $91.86 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
14273 |
91.86 |
| SS2-45J32 | $90.15 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 32 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
14274 |
90.15 |
| SS2-46J15 | $76.06 |
N/A
|
N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 15 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14299 |
76.06 |
| SS2-46J16 | $92.43 |
N/A
|
N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 16 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14300 |
92.43 |
| SS2-46J17 | $92.43 |
N/A
|
N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 17 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14301 |
92.43 |
| SS2-46J18 | $92.43 |
N/A
|
N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 18 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14302 |
92.43 |
| SS2-46J19 | $92.43 |
N/A
|
N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 19 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14303 |
92.43 |
| SS2-46J20 | $92.43 |
N/A
|
N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 20 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14304 |
92.43 |
| SS2-46J22 | $92.43 |
N/A
|
N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 22 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14305 |
92.43 |
| SS2-46J25 | $92.43 |
N/A
|
N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 25 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14306 |
92.43 |
| SS2-46J28 | $92.43 |
N/A
|
N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 28 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14307 |
92.43 |
| SS2-46J30 | $92.43 |
N/A
|
N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 30 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14308 |
92.43 |
| SS2-46J32 | $92.43 |
N/A
|
N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 32 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14309 |
92.43 |
| SS2-48J15 | $83.24 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 15 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
14334 |
83.24 |
| SS2-48J16 | $99.51 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 16 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
14335 |
99.51 |
| SS2-48J17 | $99.51 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 17 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
14336 |
99.51 |
| SS2-48J18 | $99.51 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 18 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
14337 |
99.51 |
| SS2-48J19 | $99.51 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 19 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
14338 |
99.51 |
| SS2-48J20 | $95.70 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 20 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
14339 |
95.7 |
| SS2-48J22 | $95.70 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 22 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
14340 |
95.7 |
| SS2-48J25 | $95.70 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 25 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
14341 |
95.7 |
| SS2-48J28 | $95.70 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 28 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
14342 |
95.7 |