The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 56 57 58 59 60 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-48J30 $95.70 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A S1K N/A 30 mm N/A 96 mm N/A 100 mm N/A 30 mm N/A
14343
95.7
SS2-48J32 $95.70 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A S1K N/A 32 mm N/A 96 mm N/A 100 mm N/A 30 mm N/A
14344
95.7
SS2-50J15 $84.62 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 15 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14369
84.62
SS2-50J16 $100.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 16 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14370
100.97
SS2-50J17 $100.97 N/A N/A Finished N/A 2 N/A 50 N/A S1K N/A 17 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14371
100.97
SS2-50J18 $100.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 18 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14372
100.97
SS2-50J19 $100.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 19 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14373
100.97
SS2-50J20 $100.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 20 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14374
100.97
SS2-50J22 $100.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 22 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14375
100.97
SS2-50J25 $100.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 25 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14376
100.97
SS2-50J28 $100.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 28 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14377
100.97
SS2-50J30 $97.16 N/A N/A Finished N/A 2 N/A 50 N/A S1K N/A 30 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14378
97.16
SS2-50J32 $97.16 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 32 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14379
97.16
SS2-52J15 $85.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 52 N/A S1K N/A 15 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14404
85.88
SS2-52J16 $102.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 52 N/A S1K N/A 16 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14405
102.21
SS2-52J17 $102.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 52 N/A S1K N/A 17 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14406
102.21
SS2-52J18 $102.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 52 N/A S1K N/A 18 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14407
102.21
SS2-52J19 $102.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 52 N/A S1K N/A 19 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14408
102.21
SS2-52J20 $102.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 52 N/A S1K N/A 20 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14409
102.21
SS2-52J22 $102.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 52 N/A S1K N/A 22 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14410
102.21
SS2-52J25 $102.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 52 N/A S1K N/A 25 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14411
102.21
SS2-52J28 $102.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 52 N/A S1K N/A 28 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14412
102.21
SS2-52J30 $102.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 52 N/A S1K N/A 30 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14413
102.21
SS2-52J32 $102.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 52 N/A S1K N/A 32 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14414
102.21
SS2-54J15 $92.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 54 N/A S1K N/A 15 mm N/A 108 mm N/A 112 mm N/A 30 mm N/A
14439
92.66
Unit of Measure
« 56 57 58 59 60 »