KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-54J16 | $108.92 |
N/A
|
N/A Finished | N/A 2 | N/A 54 | N/A S1K | N/A 16 mm | N/A 108 mm | N/A 112 mm | N/A 30 mm |
N/A
14440 |
108.92 |
| SS2-54J17 | $108.92 |
N/A
|
N/A Finished | N/A 2 | N/A 54 | N/A S1K | N/A 17 mm | N/A 108 mm | N/A 112 mm | N/A 30 mm |
N/A
14441 |
108.92 |
| SS2-54J18 | $108.92 |
N/A
|
N/A Finished | N/A 2 | N/A 54 | N/A S1K | N/A 18 mm | N/A 108 mm | N/A 112 mm | N/A 30 mm |
N/A
14442 |
108.92 |
| SS2-54J19 | $108.92 |
N/A
|
N/A Finished | N/A 2 | N/A 54 | N/A S1K | N/A 19 mm | N/A 108 mm | N/A 112 mm | N/A 30 mm |
N/A
14443 |
108.92 |
| SS2-54J20 | $108.92 |
N/A
|
N/A Finished | N/A 2 | N/A 54 | N/A S1K | N/A 20 mm | N/A 108 mm | N/A 112 mm | N/A 30 mm |
N/A
14444 |
108.92 |
| SS2-54J22 | $108.92 | N/A | N/A Finished | N/A 2 | N/A 54 | N/A S1K | N/A 22 mm | N/A 108 mm | N/A 112 mm | N/A 30 mm |
N/A
14445 |
108.92 |
| SS2-54J25 | $108.92 |
N/A
|
N/A Finished | N/A 2 | N/A 54 | N/A S1K | N/A 25 mm | N/A 108 mm | N/A 112 mm | N/A 30 mm |
N/A
14446 |
108.92 |
| SS2-54J28 | $105.11 | N/A | N/A Finished | N/A 2 | N/A 54 | N/A S1K | N/A 28 mm | N/A 108 mm | N/A 112 mm | N/A 30 mm |
N/A
14447 |
105.11 |
| SS2-54J30 | $105.11 |
N/A
|
N/A Finished | N/A 2 | N/A 54 | N/A S1K | N/A 30 mm | N/A 108 mm | N/A 112 mm | N/A 30 mm |
N/A
14448 |
105.11 |
| SS2-54J32 | $105.11 |
N/A
|
N/A Finished | N/A 2 | N/A 54 | N/A S1K | N/A 32 mm | N/A 108 mm | N/A 112 mm | N/A 30 mm |
N/A
14449 |
105.11 |
| SS2-55J15 | $92.79 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S1K | N/A 15 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
14474 |
92.79 |
| SS2-55J16 | $109.03 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S1K | N/A 16 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
14475 |
109.03 |
| SS2-55J17 | $109.03 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S1K | N/A 17 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
14476 |
109.03 |
| SS2-55J18 | $109.03 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S1K | N/A 18 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
14477 |
109.03 |
| SS2-55J19 | $109.03 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S1K | N/A 19 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
14478 |
109.03 |
| SS2-55J20 | $109.03 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S1K | N/A 20 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
14479 |
109.03 |
| SS2-55J22 | $109.03 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S1K | N/A 22 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
14480 |
109.03 |
| SS2-55J25 | $109.03 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S1K | N/A 25 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
14481 |
109.03 |
| SS2-55J28 | $109.03 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S1K | N/A 28 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
14482 |
109.03 |
| SS2-55J30 | $109.03 | N/A | N/A Finished | N/A 2 | N/A 55 | N/A S1K | N/A 30 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
14483 |
109.03 |
| SS2-55J32 | $105.22 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S1K | N/A 32 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
14484 |
105.22 |
| SS2-56J15 | $93.02 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S1K | N/A 15 mm | N/A 112 mm | N/A 116 mm | N/A 30 mm |
N/A
14509 |
93.02 |
| SS2-56J16 | $109.15 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S1K | N/A 16 mm | N/A 112 mm | N/A 116 mm | N/A 30 mm |
N/A
14510 |
109.15 |
| SS2-56J17 | $109.15 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S1K | N/A 17 mm | N/A 112 mm | N/A 116 mm | N/A 30 mm |
N/A
14511 |
109.15 |
| SS2-56J18 | $109.15 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S1K | N/A 18 mm | N/A 112 mm | N/A 116 mm | N/A 30 mm |
N/A
14512 |
109.15 |