The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 61 62 63 64 65 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-56J19 $109.15 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S1K N/A 19 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14513
109.15
SS2-56J20 $109.15 N/A N/A Finished N/A 2 N/A 56 N/A S1K N/A 20 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14514
109.15
SS2-56J22 $109.15 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S1K N/A 22 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14515
109.15
SS2-56J25 $109.15 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S1K N/A 25 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14516
109.15
SS2-56J28 $109.15 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S1K N/A 28 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14517
109.15
SS2-56J30 $109.15 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S1K N/A 30 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14518
109.15
SS2-56J32 $109.15 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S1K N/A 32 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14519
109.15
SS2-58J15 $103.86 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 58 N/A S1K N/A 15 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14545
103.86
SS2-58J16 $121.60 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 58 N/A S1K N/A 16 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14546
121.6
SS2-58J17 $121.60 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 58 N/A S1K N/A 17 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14547
121.6
SS2-58J18 $121.60 N/A N/A Finished N/A 2 N/A 58 N/A S1K N/A 18 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14548
121.6
SS2-58J19 $121.60 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 58 N/A S1K N/A 19 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14549
121.6
SS2-58J20 $121.60 N/A N/A Finished N/A 2 N/A 58 N/A S1K N/A 20 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14550
121.6
SS2-58J22 $121.60 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 58 N/A S1K N/A 22 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14551
121.6
SS2-58J25 $121.60 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 58 N/A S1K N/A 25 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14552
121.6
SS2-58J28 $117.79 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 58 N/A S1K N/A 28 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14553
117.79
SS2-58J30 $117.79 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 58 N/A S1K N/A 30 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14554
117.79
SS2-58J32 $117.79 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 58 N/A S1K N/A 32 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14555
117.79
SS2-58J35 $117.79 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 58 N/A S1K N/A 35 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14556
117.79
SS2-60J15 $103.98 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 15 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14582
103.98
SS2-60J16 $121.70 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 16 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14583
121.7
SS2-60J17 $121.70 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 17 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14584
121.7
SS2-60J18 $121.70 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 18 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14585
121.7
SS2-60J19 $121.70 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 19 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14586
121.7
SS2-60J20 $121.70 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 20 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14587
121.7
Unit of Measure
« 61 62 63 64 65 »