KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-60J22 | $121.70 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 22 mm | N/A 120 mm | N/A 124 mm | N/A 30 mm |
N/A
14588 |
121.7 |
| SS2-60J25 | $121.70 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 25 mm | N/A 120 mm | N/A 124 mm | N/A 30 mm |
N/A
14589 |
121.7 |
| SS2-60J28 | $121.70 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 124 mm | N/A 30 mm |
N/A
14590 |
121.7 |
| SS2-60J30 | $121.70 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 124 mm | N/A 30 mm |
N/A
14591 |
121.7 |
| SS2-60J32 | $121.70 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 124 mm | N/A 30 mm |
N/A
14592 |
121.7 |
| SS2-60J35 | $121.70 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 124 mm | N/A 30 mm |
N/A
14593 |
121.7 |
| SS2-62J15 | $108.35 |
N/A
|
N/A Finished | N/A 2 | N/A 62 | N/A S1K | N/A 15 mm | N/A 124 mm | N/A 128 mm | N/A 30 mm |
N/A
14619 |
108.35 |
| SS2-62J16 | $126.06 |
N/A
|
N/A Finished | N/A 2 | N/A 62 | N/A S1K | N/A 16 mm | N/A 124 mm | N/A 128 mm | N/A 30 mm |
N/A
14620 |
126.06 |
| SS2-62J17 | $126.06 |
N/A
|
N/A Finished | N/A 2 | N/A 62 | N/A S1K | N/A 17 mm | N/A 124 mm | N/A 128 mm | N/A 30 mm |
N/A
14621 |
126.06 |
| SS2-62J18 | $126.06 |
N/A
|
N/A Finished | N/A 2 | N/A 62 | N/A S1K | N/A 18 mm | N/A 124 mm | N/A 128 mm | N/A 30 mm |
N/A
14622 |
126.06 |
| SS2-62J19 | $126.06 |
N/A
|
N/A Finished | N/A 2 | N/A 62 | N/A S1K | N/A 19 mm | N/A 124 mm | N/A 128 mm | N/A 30 mm |
N/A
14623 |
126.06 |
| SS2-62J20 | $126.06 |
N/A
|
N/A Finished | N/A 2 | N/A 62 | N/A S1K | N/A 20 mm | N/A 124 mm | N/A 128 mm | N/A 30 mm |
N/A
14624 |
126.06 |
| SS2-62J22 | $126.06 |
N/A
|
N/A Finished | N/A 2 | N/A 62 | N/A S1K | N/A 22 mm | N/A 124 mm | N/A 128 mm | N/A 30 mm |
N/A
14625 |
126.06 |
| SS2-62J25 | $122.26 | N/A | N/A Finished | N/A 2 | N/A 62 | N/A S1K | N/A 25 mm | N/A 124 mm | N/A 128 mm | N/A 30 mm |
N/A
14626 |
122.26 |
| SS2-62J28 | $122.26 | N/A | N/A Finished | N/A 2 | N/A 62 | N/A S1K | N/A 28 mm | N/A 124 mm | N/A 128 mm | N/A 30 mm |
N/A
14627 |
122.26 |
| SS2-62J30 | $122.26 | N/A | N/A Finished | N/A 2 | N/A 62 | N/A S1K | N/A 30 mm | N/A 124 mm | N/A 128 mm | N/A 30 mm |
N/A
14628 |
122.26 |
| SS2-62J32 | $122.26 |
N/A
|
N/A Finished | N/A 2 | N/A 62 | N/A S1K | N/A 32 mm | N/A 124 mm | N/A 128 mm | N/A 30 mm |
N/A
14629 |
122.26 |
| SS2-62J35 | $122.26 |
N/A
|
N/A Finished | N/A 2 | N/A 62 | N/A S1K | N/A 35 mm | N/A 124 mm | N/A 128 mm | N/A 30 mm |
N/A
14630 |
122.26 |
| SS2-64J15 | $110.71 |
N/A
|
N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 15 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14656 |
110.71 |
| SS2-64J16 | $128.49 | N/A | N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 16 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14657 |
128.49 |
| SS2-64J17 | $128.49 |
N/A
|
N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 17 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14658 |
128.49 |
| SS2-64J18 | $128.49 |
N/A
|
N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 18 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14659 |
128.49 |
| SS2-64J19 | $128.49 |
N/A
|
N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 19 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14660 |
128.49 |
| SS2-64J20 | $128.49 | N/A | N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 20 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14661 |
128.49 |
| SS2-64J22 | $128.49 |
N/A
|
N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 22 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14662 |
128.49 |