KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-64J25 | $128.49 |
N/A
|
N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 25 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14663 |
128.49 |
| SS2-64J28 | $128.49 |
N/A
|
N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 28 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14664 |
128.49 |
| SS2-64J30 | $128.49 |
N/A
|
N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 30 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14665 |
128.49 |
| SS2-64J32 | $128.49 |
N/A
|
N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 32 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14666 |
128.49 |
| SS2-64J35 | $128.49 | N/A | N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 35 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14667 |
128.49 |
| SS2-65J15 | $111.27 |
N/A
|
N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 15 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14693 |
111.27 |
| SS2-65J16 | $128.93 | N/A | N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 16 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14694 |
128.93 |
| SS2-65J17 | $128.93 | N/A | N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 17 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14695 |
128.93 |
| SS2-65J18 | $128.93 |
N/A
|
N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 18 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14696 |
128.93 |
| SS2-65J19 | $128.93 | N/A | N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 19 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14697 |
128.93 |
| SS2-65J20 | $128.93 |
N/A
|
N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 20 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14698 |
128.93 |
| SS2-65J22 | $128.93 | N/A | N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 22 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14699 |
128.93 |
| SS2-65J25 | $128.93 |
N/A
|
N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 25 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14700 |
128.93 |
| SS2-65J28 | $128.93 |
N/A
|
N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 28 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14701 |
128.93 |
| SS2-65J30 | $128.93 | N/A | N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 30 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14702 |
128.93 |
| SS2-65J32 | $128.93 | N/A | N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 32 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14703 |
128.93 |
| SS2-65J35 | $128.93 |
N/A
|
N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 35 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14704 |
128.93 |
| SS2-66J15 | $111.61 |
N/A
|
N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 15 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14730 |
111.61 |
| SS2-66J16 | $129.26 |
N/A
|
N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 16 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14731 |
129.26 |
| SS2-66J17 | $129.26 |
N/A
|
N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 17 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14732 |
129.26 |
| SS2-66J18 | $129.26 |
N/A
|
N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 18 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14733 |
129.26 |
| SS2-66J19 | $129.26 | N/A | N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 19 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14734 |
129.26 |
| SS2-66J20 | $129.26 |
N/A
|
N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 20 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14735 |
129.26 |
| SS2-66J22 | $129.26 |
N/A
|
N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 22 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14736 |
129.26 |
| SS2-66J25 | $129.26 |
N/A
|
N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 25 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14737 |
129.26 |