The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 61 62 63 64 65 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-66J28 $129.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 66 N/A S1K N/A 28 mm N/A 132 mm N/A 136 mm N/A 30 mm N/A
14738
129.26
SS2-66J30 $129.26 N/A N/A Finished N/A 2 N/A 66 N/A S1K N/A 30 mm N/A 132 mm N/A 136 mm N/A 30 mm N/A
14739
129.26
SS2-66J32 $129.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 66 N/A S1K N/A 32 mm N/A 132 mm N/A 136 mm N/A 30 mm N/A
14740
129.26
SS2-66J35 $129.26 N/A N/A Finished N/A 2 N/A 66 N/A S1K N/A 35 mm N/A 132 mm N/A 136 mm N/A 30 mm N/A
14741
129.26
SS2-68J15 $116.99 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 15 mm N/A 136 mm N/A 140 mm N/A 30 mm N/A
14767
116.99
SS2-68J16 $134.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 16 mm N/A 136 mm N/A 140 mm N/A 30 mm N/A
14768
134.51
SS2-68J17 $134.51 N/A N/A Finished N/A 2 N/A 68 N/A S1K N/A 17 mm N/A 136 mm N/A 140 mm N/A 30 mm N/A
14769
134.51
SS2-68J18 $134.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 18 mm N/A 136 mm N/A 140 mm N/A 30 mm N/A
14770
134.51
SS2-68J19 $134.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 19 mm N/A 136 mm N/A 140 mm N/A 30 mm N/A
14771
134.51
SS2-68J20 $134.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 20 mm N/A 136 mm N/A 140 mm N/A 30 mm N/A
14772
134.51
SS2-68J22 $134.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 22 mm N/A 136 mm N/A 140 mm N/A 30 mm N/A
14773
134.51
SS2-68J25 $134.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 25 mm N/A 136 mm N/A 140 mm N/A 30 mm N/A
14774
134.51
SS2-68J28 $134.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 28 mm N/A 136 mm N/A 140 mm N/A 30 mm N/A
14775
134.51
SS2-68J30 $134.51 N/A N/A Finished N/A 2 N/A 68 N/A S1K N/A 30 mm N/A 136 mm N/A 140 mm N/A 30 mm N/A
14776
134.51
SS2-68J32 $134.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 32 mm N/A 136 mm N/A 140 mm N/A 30 mm N/A
14777
134.51
SS2-68J35 $134.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 35 mm N/A 136 mm N/A 140 mm N/A 30 mm N/A
14778
134.51
SS2-70J15 $124.43 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S1K N/A 15 mm N/A 140 mm N/A 144 mm N/A 30 mm N/A
14804
124.43
SS2-70J16 $141.94 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S1K N/A 16 mm N/A 140 mm N/A 144 mm N/A 30 mm N/A
14805
141.94
SS2-70J17 $141.94 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S1K N/A 17 mm N/A 140 mm N/A 144 mm N/A 30 mm N/A
14806
141.94
SS2-70J18 $141.94 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S1K N/A 18 mm N/A 140 mm N/A 144 mm N/A 30 mm N/A
14807
141.94
SS2-70J19 $141.94 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S1K N/A 19 mm N/A 140 mm N/A 144 mm N/A 30 mm N/A
14808
141.94
SS2-70J20 $141.94 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S1K N/A 20 mm N/A 140 mm N/A 144 mm N/A 30 mm N/A
14809
141.94
SS2-70J22 $141.94 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S1K N/A 22 mm N/A 140 mm N/A 144 mm N/A 30 mm N/A
14810
141.94
SS2-70J25 $141.94 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S1K N/A 25 mm N/A 140 mm N/A 144 mm N/A 30 mm N/A
14811
141.94
SS2-70J28 $135.28 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S1K N/A 28 mm N/A 140 mm N/A 144 mm N/A 30 mm N/A
14812
135.28
Unit of Measure
« 61 62 63 64 65 »