The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 61 62 63 64 65 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-70J30 $135.28 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S1K N/A 30 mm N/A 140 mm N/A 144 mm N/A 30 mm N/A
14813
135.28
SS2-70J32 $135.28 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S1K N/A 32 mm N/A 140 mm N/A 144 mm N/A 30 mm N/A
14814
135.28
SS2-70J35 $135.28 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S1K N/A 35 mm N/A 140 mm N/A 144 mm N/A 30 mm N/A
14815
135.28
SS2-72J15 $130.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 72 N/A S1K N/A 15 mm N/A 144 mm N/A 148 mm N/A 30 mm N/A
14841
130.65
SS2-72J16 $148.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 72 N/A S1K N/A 16 mm N/A 144 mm N/A 148 mm N/A 30 mm N/A
14842
148.02
SS2-72J17 $148.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 72 N/A S1K N/A 17 mm N/A 144 mm N/A 148 mm N/A 30 mm N/A
14843
148.02
SS2-72J18 $148.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 72 N/A S1K N/A 18 mm N/A 144 mm N/A 148 mm N/A 30 mm N/A
14844
148.02
SS2-72J19 $148.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 72 N/A S1K N/A 19 mm N/A 144 mm N/A 148 mm N/A 30 mm N/A
14845
148.02
SS2-72J20 $148.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 72 N/A S1K N/A 20 mm N/A 144 mm N/A 148 mm N/A 30 mm N/A
14846
148.02
SS2-72J22 $148.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 72 N/A S1K N/A 22 mm N/A 144 mm N/A 148 mm N/A 30 mm N/A
14847
148.02
SS2-72J25 $148.02 N/A N/A Finished N/A 2 N/A 72 N/A S1K N/A 25 mm N/A 144 mm N/A 148 mm N/A 30 mm N/A
14848
148.02
SS2-72J28 $148.02 N/A N/A Finished N/A 2 N/A 72 N/A S1K N/A 28 mm N/A 144 mm N/A 148 mm N/A 30 mm N/A
14849
148.02
SS2-72J30 $148.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 72 N/A S1K N/A 30 mm N/A 144 mm N/A 148 mm N/A 30 mm N/A
14850
148.02
SS2-72J32 $148.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 72 N/A S1K N/A 32 mm N/A 144 mm N/A 148 mm N/A 30 mm N/A
14851
148.02
SS2-72J35 $148.02 N/A N/A Finished N/A 2 N/A 72 N/A S1K N/A 35 mm N/A 144 mm N/A 148 mm N/A 30 mm N/A
14852
148.02
SS2-75J20 $131.63 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 75 N/A S1K N/A 20 mm N/A 150 mm N/A 154 mm N/A 30 mm N/A
14868
131.63
SS2-75J22 $149.10 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 75 N/A S1K N/A 22 mm N/A 150 mm N/A 154 mm N/A 30 mm N/A
14869
149.1
SS2-75J25 $149.10 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 75 N/A S1K N/A 25 mm N/A 150 mm N/A 154 mm N/A 30 mm N/A
14870
149.1
SS2-75J28 $149.10 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 75 N/A S1K N/A 28 mm N/A 150 mm N/A 154 mm N/A 30 mm N/A
14871
149.1
SS2-75J30 $149.10 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 75 N/A S1K N/A 30 mm N/A 150 mm N/A 154 mm N/A 30 mm N/A
14872
149.1
SS2-75J32 $149.10 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 75 N/A S1K N/A 32 mm N/A 150 mm N/A 154 mm N/A 30 mm N/A
14873
149.1
SS2-75J35 $149.10 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 75 N/A S1K N/A 35 mm N/A 150 mm N/A 154 mm N/A 30 mm N/A
14874
149.1
SS2-76J20 $132.85 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 76 N/A S1K N/A 20 mm N/A 152 mm N/A 156 mm N/A 30 mm N/A
14890
132.85
SS2-76J22 $150.30 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 76 N/A S1K N/A 22 mm N/A 152 mm N/A 156 mm N/A 30 mm N/A
14891
150.3
SS2-76J25 $150.30 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 76 N/A S1K N/A 25 mm N/A 152 mm N/A 156 mm N/A 30 mm N/A
14892
150.3
Unit of Measure
« 61 62 63 64 65 »