The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 66 67 68 69 70 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-76J28 $150.30 N/A N/A Finished N/A 2 N/A 76 N/A S1K N/A 28 mm N/A 152 mm N/A 156 mm N/A 30 mm N/A
14893
150.3
SS2-76J30 $150.30 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 76 N/A S1K N/A 30 mm N/A 152 mm N/A 156 mm N/A 30 mm N/A
14894
150.3
SS2-76J32 $150.30 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 76 N/A S1K N/A 32 mm N/A 152 mm N/A 156 mm N/A 30 mm N/A
14895
150.3
SS2-76J35 $150.30 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 76 N/A S1K N/A 35 mm N/A 152 mm N/A 156 mm N/A 30 mm N/A
14896
150.3
SS2-16HJ14 $0.00 N/A N/A Finished N/A 2 N/A 16 N/A S1K N/A 14 mm N/A 32 mm N/A 36 mm N/A 30 mm N/A
13668
0
SS2-17HJ14 $0.00 N/A N/A Finished N/A 2 N/A 17 N/A S1K N/A 14 mm N/A 34 mm N/A 38 mm N/A 30 mm N/A
13674
0
SS2-17HJ15 $0.00 N/A N/A Finished N/A 2 N/A 17 N/A S1K N/A 15 mm N/A 34 mm N/A 38 mm N/A 30 mm N/A
13675
0
SS2-17HJ16 $0.00 N/A N/A Finished N/A 2 N/A 17 N/A S1K N/A 16 mm N/A 34 mm N/A 38 mm N/A 30 mm N/A
13676
0
SS2-18HJ14 $0.00 N/A N/A Finished N/A 2 N/A 18 N/A S1K N/A 14 mm N/A 36 mm N/A 40 mm N/A 30 mm N/A
13683
0
SS2-18HJ15 $0.00 N/A N/A Finished N/A 2 N/A 18 N/A S1K N/A 15 mm N/A 36 mm N/A 40 mm N/A 30 mm N/A
13684
0
SS2-18HJ16 $0.00 N/A N/A Finished N/A 2 N/A 18 N/A S1K N/A 16 mm N/A 36 mm N/A 40 mm N/A 30 mm N/A
13685
0
SS2-18HJ17 $0.00 N/A N/A Finished N/A 2 N/A 18 N/A S1K N/A 17 mm N/A 36 mm N/A 40 mm N/A 30 mm N/A
13686
0
SS2-18J18 $0.00 N/A N/A Finished N/A 2 N/A 18 N/A S1K N/A 18 mm N/A 36 mm N/A 40 mm N/A 30 mm N/A
13692
0
SS2-19HJ14 $0.00 N/A N/A Finished N/A 2 N/A 19 N/A S1K N/A 14 mm N/A 38 mm N/A 42 mm N/A 30 mm N/A
13695
0
SS2-19HJ15 $0.00 N/A N/A Finished N/A 2 N/A 19 N/A S1K N/A 15 mm N/A 38 mm N/A 42 mm N/A 30 mm N/A
13696
0
SS2-19HJ16 $0.00 N/A N/A Finished N/A 2 N/A 19 N/A S1K N/A 16 mm N/A 38 mm N/A 42 mm N/A 30 mm N/A
13697
0
SS2-19HJ17 $0.00 N/A N/A Finished N/A 2 N/A 19 N/A S1K N/A 17 mm N/A 38 mm N/A 42 mm N/A 30 mm N/A
13698
0
SS2-19HJ18 $0.00 N/A N/A Finished N/A 2 N/A 19 N/A S1K N/A 18 mm N/A 38 mm N/A 42 mm N/A 30 mm N/A
13699
0
SS2-20HJ14 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A S1K N/A 14 mm N/A 40 mm N/A 44 mm N/A 30 mm N/A
13708
0
SS2-20HJ15 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A S1K N/A 15 mm N/A 40 mm N/A 44 mm N/A 30 mm N/A
13709
0
SS2-20HJ16 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A S1K N/A 16 mm N/A 40 mm N/A 44 mm N/A 30 mm N/A
13710
0
SS2-20HJ17 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A S1K N/A 17 mm N/A 40 mm N/A 44 mm N/A 30 mm N/A
13711
0
SS2-20HJ18 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A S1K N/A 18 mm N/A 40 mm N/A 44 mm N/A 30 mm N/A
13712
0
SS2-20HJ19 $0.00 N/A N/A Finished N/A 2 N/A 20 N/A S1K N/A 19 mm N/A 40 mm N/A 44 mm N/A 30 mm N/A
13713
0
SS2-21HJ14 $0.00 N/A N/A Finished N/A 2 N/A 21 N/A S1K N/A 14 mm N/A 42 mm N/A 46 mm N/A 30 mm N/A
13723
0
Unit of Measure
« 66 67 68 69 70 »