KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-21HJ15 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 21 | N/A S1K | N/A 15 mm | N/A 42 mm | N/A 46 mm | N/A 30 mm |
N/A
13724 |
0 |
| SS2-21HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 21 | N/A S1K | N/A 16 mm | N/A 42 mm | N/A 46 mm | N/A 30 mm |
N/A
13725 |
0 |
| SS2-21HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 21 | N/A S1K | N/A 17 mm | N/A 42 mm | N/A 46 mm | N/A 30 mm |
N/A
13726 |
0 |
| SS2-21HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 21 | N/A S1K | N/A 18 mm | N/A 42 mm | N/A 46 mm | N/A 30 mm |
N/A
13727 |
0 |
| SS2-21HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 21 | N/A S1K | N/A 19 mm | N/A 42 mm | N/A 46 mm | N/A 30 mm |
N/A
13728 |
0 |
| SS2-21HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 21 | N/A S1K | N/A 20 mm | N/A 42 mm | N/A 46 mm | N/A 30 mm |
N/A
13729 |
0 |
| SS2-22HJ14 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 22 | N/A S1K | N/A 14 mm | N/A 44 mm | N/A 48 mm | N/A 30 mm |
N/A
13740 |
0 |
| SS2-22HJ15 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 22 | N/A S1K | N/A 15 mm | N/A 44 mm | N/A 48 mm | N/A 30 mm |
N/A
13741 |
0 |
| SS2-22HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 22 | N/A S1K | N/A 16 mm | N/A 44 mm | N/A 48 mm | N/A 30 mm |
N/A
13742 |
0 |
| SS2-22HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 22 | N/A S1K | N/A 17 mm | N/A 44 mm | N/A 48 mm | N/A 30 mm |
N/A
13743 |
0 |
| SS2-22HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 22 | N/A S1K | N/A 18 mm | N/A 44 mm | N/A 48 mm | N/A 30 mm |
N/A
13744 |
0 |
| SS2-22HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 22 | N/A S1K | N/A 19 mm | N/A 44 mm | N/A 48 mm | N/A 30 mm |
N/A
13745 |
0 |
| SS2-22HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 22 | N/A S1K | N/A 20 mm | N/A 44 mm | N/A 48 mm | N/A 30 mm |
N/A
13746 |
0 |
| SS2-23HJ14 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 23 | N/A S1K | N/A 14 mm | N/A 46 mm | N/A 50 mm | N/A 30 mm |
N/A
13758 |
0 |
| SS2-23HJ15 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 23 | N/A S1K | N/A 15 mm | N/A 46 mm | N/A 50 mm | N/A 30 mm |
N/A
13759 |
0 |
| SS2-23HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 23 | N/A S1K | N/A 16 mm | N/A 46 mm | N/A 50 mm | N/A 30 mm |
N/A
13760 |
0 |
| SS2-23HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 23 | N/A S1K | N/A 17 mm | N/A 46 mm | N/A 50 mm | N/A 30 mm |
N/A
13761 |
0 |
| SS2-23HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 23 | N/A S1K | N/A 18 mm | N/A 46 mm | N/A 50 mm | N/A 30 mm |
N/A
13762 |
0 |
| SS2-23HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 23 | N/A S1K | N/A 19 mm | N/A 46 mm | N/A 50 mm | N/A 30 mm |
N/A
13763 |
0 |
| SS2-23HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 23 | N/A S1K | N/A 20 mm | N/A 46 mm | N/A 50 mm | N/A 30 mm |
N/A
13764 |
0 |
| SS2-23HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 23 | N/A S1K | N/A 22 mm | N/A 46 mm | N/A 50 mm | N/A 30 mm |
N/A
13765 |
0 |
| SS2-24HJ14 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 24 | N/A S1K | N/A 14 mm | N/A 48 mm | N/A 52 mm | N/A 30 mm |
N/A
13778 |
0 |
| SS2-24HJ15 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 24 | N/A S1K | N/A 15 mm | N/A 48 mm | N/A 52 mm | N/A 30 mm |
N/A
13779 |
0 |
| SS2-24HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 24 | N/A S1K | N/A 16 mm | N/A 48 mm | N/A 52 mm | N/A 30 mm |
N/A
13780 |
0 |
| SS2-24HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 24 | N/A S1K | N/A 17 mm | N/A 48 mm | N/A 52 mm | N/A 30 mm |
N/A
13781 |
0 |