The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 66 67 68 69 70 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-24HJ18 $0.00 N/A N/A Finished N/A 2 N/A 24 N/A S1K N/A 18 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
13782
0
SS2-24HJ19 $0.00 N/A N/A Finished N/A 2 N/A 24 N/A S1K N/A 19 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
13783
0
SS2-24HJ20 $0.00 N/A N/A Finished N/A 2 N/A 24 N/A S1K N/A 20 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
13784
0
SS2-24HJ22 $0.00 N/A N/A Finished N/A 2 N/A 24 N/A S1K N/A 22 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
13785
0
SS2-25HJ14 $0.00 N/A N/A Finished N/A 2 N/A 25 N/A S1K N/A 14 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13799
0
SS2-25HJ15 $0.00 N/A N/A Finished N/A 2 N/A 25 N/A S1K N/A 15 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13800
0
SS2-25HJ16 $0.00 N/A N/A Finished N/A 2 N/A 25 N/A S1K N/A 16 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13801
0
SS2-25HJ17 $0.00 N/A N/A Finished N/A 2 N/A 25 N/A S1K N/A 17 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13802
0
SS2-25HJ18 $0.00 N/A N/A Finished N/A 2 N/A 25 N/A S1K N/A 18 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13803
0
SS2-25HJ19 $0.00 N/A N/A Finished N/A 2 N/A 25 N/A S1K N/A 19 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13804
0
SS2-25HJ20 $0.00 N/A N/A Finished N/A 2 N/A 25 N/A S1K N/A 20 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13805
0
SS2-25HJ22 $0.00 N/A N/A Finished N/A 2 N/A 25 N/A S1K N/A 22 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
13806
0
SS2-26HJ14 $0.00 N/A N/A Finished N/A 2 N/A 26 N/A S1K N/A 14 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13822
0
SS2-26HJ15 $0.00 N/A N/A Finished N/A 2 N/A 26 N/A S1K N/A 15 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13823
0
SS2-26HJ16 $0.00 N/A N/A Finished N/A 2 N/A 26 N/A S1K N/A 16 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13824
0
SS2-26HJ17 $0.00 N/A N/A Finished N/A 2 N/A 26 N/A S1K N/A 17 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13825
0
SS2-26HJ18 $0.00 N/A N/A Finished N/A 2 N/A 26 N/A S1K N/A 18 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13826
0
SS2-26HJ19 $0.00 N/A N/A Finished N/A 2 N/A 26 N/A S1K N/A 19 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13827
0
SS2-26HJ20 $0.00 N/A N/A Finished N/A 2 N/A 26 N/A S1K N/A 20 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13828
0
SS2-26HJ22 $0.00 N/A N/A Finished N/A 2 N/A 26 N/A S1K N/A 22 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13829
0
SS2-26HJ25 $0.00 N/A N/A Finished N/A 2 N/A 26 N/A S1K N/A 25 mm N/A 52 mm N/A 56 mm N/A 30 mm N/A
13830
0
SS2-27HJ14 $0.00 N/A N/A Finished N/A 2 N/A 27 N/A S1K N/A 14 mm N/A 54 mm N/A 58 mm N/A 30 mm N/A
13849
0
SS2-27HJ15 $0.00 N/A N/A Finished N/A 2 N/A 27 N/A S1K N/A 15 mm N/A 54 mm N/A 58 mm N/A 30 mm N/A
13850
0
SS2-27HJ16 $0.00 N/A N/A Finished N/A 2 N/A 27 N/A S1K N/A 16 mm N/A 54 mm N/A 58 mm N/A 30 mm N/A
13851
0
SS2-27HJ17 $0.00 N/A N/A Finished N/A 2 N/A 27 N/A S1K N/A 17 mm N/A 54 mm N/A 58 mm N/A 30 mm N/A
13852
0
Unit of Measure
« 66 67 68 69 70 »