KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-27HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 27 | N/A S1K | N/A 18 mm | N/A 54 mm | N/A 58 mm | N/A 30 mm |
N/A
13853 |
0 |
| SS2-27HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 27 | N/A S1K | N/A 19 mm | N/A 54 mm | N/A 58 mm | N/A 30 mm |
N/A
13854 |
0 |
| SS2-27HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 27 | N/A S1K | N/A 20 mm | N/A 54 mm | N/A 58 mm | N/A 30 mm |
N/A
13855 |
0 |
| SS2-27HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 27 | N/A S1K | N/A 22 mm | N/A 54 mm | N/A 58 mm | N/A 30 mm |
N/A
13856 |
0 |
| SS2-27HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 27 | N/A S1K | N/A 25 mm | N/A 54 mm | N/A 58 mm | N/A 30 mm |
N/A
13857 |
0 |
| SS2-28HJ14 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 14 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
13877 |
0 |
| SS2-28HJ15 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 15 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
13878 |
0 |
| SS2-28HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 16 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
13879 |
0 |
| SS2-28HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 17 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
13880 |
0 |
| SS2-28HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 18 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
13881 |
0 |
| SS2-28HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 19 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
13882 |
0 |
| SS2-28HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 20 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
13883 |
0 |
| SS2-28HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 22 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
13884 |
0 |
| SS2-28HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 25 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
13885 |
0 |
| SS2-29HJ14 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 14 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13905 |
0 |
| SS2-29HJ15 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 15 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13906 |
0 |
| SS2-29HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 16 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13907 |
0 |
| SS2-29HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 17 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13908 |
0 |
| SS2-29HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 18 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13909 |
0 |
| SS2-29HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 19 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13910 |
0 |
| SS2-29HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 20 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13911 |
0 |
| SS2-29HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 22 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13912 |
0 |
| SS2-29HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 25 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13913 |
0 |
| SS2-29HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 29 | N/A S1K | N/A 28 mm | N/A 58 mm | N/A 62 mm | N/A 30 mm |
N/A
13914 |
0 |
| SS2-30HJ14 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 14 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13935 |
0 |