The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1-25 $9.88 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 25 N/A S1 N/A 8 mm N/A 25 mm N/A 27 mm N/A 20 mm N/A
12033
9.88
SS1-25H $0.00 N/A N/A Plain N/A 1 N/A 25 N/A S1 N/A 8 mm N/A 25 mm N/A 27 mm N/A 20 mm N/A
12037
0
SS1-26 $10.56 N/A N/A Plain N/A 1 N/A 26 N/A S1 N/A 8 mm N/A 26 mm N/A 28 mm N/A 20 mm N/A
12038
10.56
SS1-26H $0.00 N/A N/A Plain N/A 1 N/A 26 N/A S1 N/A 8 mm N/A 26 mm N/A 28 mm N/A 20 mm N/A
12041
0
SS1-27 $10.59 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 27 N/A S1 N/A 8 mm N/A 27 mm N/A 29 mm N/A 20 mm N/A
12042
10.59
SS1-27H $0.00 N/A N/A Plain N/A 1 N/A 27 N/A S1 N/A 8 mm N/A 27 mm N/A 29 mm N/A 20 mm N/A
12044
0
SS1-28 $11.36 N/A N/A Plain N/A 1 N/A 28 N/A S1 N/A 8 mm N/A 28 mm N/A 30 mm N/A 20 mm N/A
12045
11.36
SS1-28H $0.00 N/A N/A Plain N/A 1 N/A 28 N/A S1 N/A 8 mm N/A 28 mm N/A 30 mm N/A 20 mm N/A
12048
0
SS1-29 $11.75 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 29 N/A S1 N/A 8 mm N/A 29 mm N/A 31 mm N/A 20 mm N/A
12049
11.75
SS1-29H $0.00 N/A N/A Plain N/A 1 N/A 29 N/A S1 N/A 8 mm N/A 29 mm N/A 31 mm N/A 20 mm N/A
12051
0
SS1-30 $11.77 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 30 N/A S1 N/A 10 mm N/A 30 mm N/A 32 mm N/A 20 mm N/A
12052
11.77
SS1-30H $0.00 N/A N/A Plain N/A 1 N/A 30 N/A S1 N/A 10 mm N/A 30 mm N/A 32 mm N/A 20 mm N/A
12057
0
SS1-32 $12.17 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 32 N/A S1 N/A 10 mm N/A 32 mm N/A 34 mm N/A 20 mm N/A
12058
12.17
SS1-32H $0.00 N/A N/A Plain N/A 1 N/A 32 N/A S1 N/A 10 mm N/A 32 mm N/A 34 mm N/A 20 mm N/A
12062
0
SS1-34 $12.99 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 34 N/A S1 N/A 10 mm N/A 34 mm N/A 36 mm N/A 20 mm N/A
12063
12.99
SS1-34H $0.00 N/A N/A Plain N/A 1 N/A 34 N/A S1 N/A 10 mm N/A 34 mm N/A 36 mm N/A 20 mm N/A
12065
0
SS1-35 $13.31 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 35 N/A S1 N/A 10 mm N/A 35 mm N/A 37 mm N/A 20 mm N/A
12066
13.31
SS1-35H $0.00 N/A N/A Plain N/A 1 N/A 35 N/A S1 N/A 10 mm N/A 35 mm N/A 37 mm N/A 20 mm N/A
12069
0
SS1-36 $13.62 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 36 N/A S1 N/A 10 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
12070
13.62
SS1-36H $0.00 N/A N/A Plain N/A 1 N/A 36 N/A S1 N/A 10 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
12073
0
SS1-38 $14.67 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 38 N/A S1 N/A 10 mm N/A 38 mm N/A 40 mm N/A 20 mm N/A
12074
14.67
SS1-38H $0.00 N/A N/A Plain N/A 1 N/A 38 N/A S1 N/A 10 mm N/A 38 mm N/A 40 mm N/A 20 mm N/A
12076
0
SS1-40 $15.27 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 40 N/A S1 N/A 10 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
12077
15.27
SS1-40H $0.00 N/A N/A Plain N/A 1 N/A 40 N/A S1 N/A 10 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
12081
0
SS1-42 $15.96 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 42 N/A S1 N/A 10 mm N/A 42 mm N/A 44 mm N/A 20 mm N/A
12082
15.96
Unit of Measure
« 6 7 8 9 10 »