KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-30HJ15 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13936 |
0 |
| SS2-30HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13937 |
0 |
| SS2-30HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13938 |
0 |
| SS2-30HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13939 |
0 |
| SS2-30HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13940 |
0 |
| SS2-30HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13941 |
0 |
| SS2-30HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13942 |
0 |
| SS2-30HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 25 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13943 |
0 |
| SS2-30HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 28 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13944 |
0 |
| SS2-30HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 30 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
13945 |
0 |
| SS2-32HJ14 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 14 mm | N/A 64 mm | N/A 68 mm | N/A 30 mm |
N/A
13967 |
0 |
| SS2-32HJ15 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 15 mm | N/A 64 mm | N/A 68 mm | N/A 30 mm |
N/A
13968 |
0 |
| SS2-32HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 16 mm | N/A 64 mm | N/A 68 mm | N/A 30 mm |
N/A
13969 |
0 |
| SS2-32HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 17 mm | N/A 64 mm | N/A 68 mm | N/A 30 mm |
N/A
13970 |
0 |
| SS2-32HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 18 mm | N/A 64 mm | N/A 68 mm | N/A 30 mm |
N/A
13971 |
0 |
| SS2-32HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 19 mm | N/A 64 mm | N/A 68 mm | N/A 30 mm |
N/A
13972 |
0 |
| SS2-32HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 20 mm | N/A 64 mm | N/A 68 mm | N/A 30 mm |
N/A
13973 |
0 |
| SS2-32HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 22 mm | N/A 64 mm | N/A 68 mm | N/A 30 mm |
N/A
13974 |
0 |
| SS2-32HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 25 mm | N/A 64 mm | N/A 68 mm | N/A 30 mm |
N/A
13975 |
0 |
| SS2-32HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 28 mm | N/A 64 mm | N/A 68 mm | N/A 30 mm |
N/A
13976 |
0 |
| SS2-32HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 30 mm | N/A 64 mm | N/A 68 mm | N/A 30 mm |
N/A
13977 |
0 |
| SS2-34HJ14 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 14 mm | N/A 68 mm | N/A 72 mm | N/A 30 mm |
N/A
14000 |
0 |
| SS2-34HJ15 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 15 mm | N/A 68 mm | N/A 72 mm | N/A 30 mm |
N/A
14001 |
0 |
| SS2-34HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 16 mm | N/A 68 mm | N/A 72 mm | N/A 30 mm |
N/A
14002 |
0 |
| SS2-34HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 17 mm | N/A 68 mm | N/A 72 mm | N/A 30 mm |
N/A
14003 |
0 |