KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-34HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 18 mm | N/A 68 mm | N/A 72 mm | N/A 30 mm |
N/A
14004 |
0 |
| SS2-34HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 19 mm | N/A 68 mm | N/A 72 mm | N/A 30 mm |
N/A
14005 |
0 |
| SS2-34HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 20 mm | N/A 68 mm | N/A 72 mm | N/A 30 mm |
N/A
14006 |
0 |
| SS2-34HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 22 mm | N/A 68 mm | N/A 72 mm | N/A 30 mm |
N/A
14007 |
0 |
| SS2-34HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 25 mm | N/A 68 mm | N/A 72 mm | N/A 30 mm |
N/A
14008 |
0 |
| SS2-34HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 28 mm | N/A 68 mm | N/A 72 mm | N/A 30 mm |
N/A
14009 |
0 |
| SS2-34HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 30 mm | N/A 68 mm | N/A 72 mm | N/A 30 mm |
N/A
14010 |
0 |
| SS2-35HJ14 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 14 mm | N/A 70 mm | N/A 74 mm | N/A 30 mm |
N/A
14034 |
0 |
| SS2-35HJ15 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 15 mm | N/A 70 mm | N/A 74 mm | N/A 30 mm |
N/A
14035 |
0 |
| SS2-35HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 16 mm | N/A 70 mm | N/A 74 mm | N/A 30 mm |
N/A
14036 |
0 |
| SS2-35HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 17 mm | N/A 70 mm | N/A 74 mm | N/A 30 mm |
N/A
14037 |
0 |
| SS2-35HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 18 mm | N/A 70 mm | N/A 74 mm | N/A 30 mm |
N/A
14038 |
0 |
| SS2-35HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 19 mm | N/A 70 mm | N/A 74 mm | N/A 30 mm |
N/A
14039 |
0 |
| SS2-35HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 20 mm | N/A 70 mm | N/A 74 mm | N/A 30 mm |
N/A
14040 |
0 |
| SS2-35HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 22 mm | N/A 70 mm | N/A 74 mm | N/A 30 mm |
N/A
14041 |
0 |
| SS2-35HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 25 mm | N/A 70 mm | N/A 74 mm | N/A 30 mm |
N/A
14042 |
0 |
| SS2-35HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 28 mm | N/A 70 mm | N/A 74 mm | N/A 30 mm |
N/A
14043 |
0 |
| SS2-35HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 30 mm | N/A 70 mm | N/A 74 mm | N/A 30 mm |
N/A
14044 |
0 |
| SS2-36HJ14 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 14 mm | N/A 72 mm | N/A 76 mm | N/A 30 mm |
N/A
14069 |
0 |
| SS2-36HJ15 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 15 mm | N/A 72 mm | N/A 76 mm | N/A 30 mm |
N/A
14070 |
0 |
| SS2-36HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 16 mm | N/A 72 mm | N/A 76 mm | N/A 30 mm |
N/A
14071 |
0 |
| SS2-36HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 17 mm | N/A 72 mm | N/A 76 mm | N/A 30 mm |
N/A
14072 |
0 |
| SS2-36HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 18 mm | N/A 72 mm | N/A 76 mm | N/A 30 mm |
N/A
14073 |
0 |
| SS2-36HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 19 mm | N/A 72 mm | N/A 76 mm | N/A 30 mm |
N/A
14074 |
0 |
| SS2-36HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 20 mm | N/A 72 mm | N/A 76 mm | N/A 30 mm |
N/A
14075 |
0 |