KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-36HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 22 mm | N/A 72 mm | N/A 76 mm | N/A 30 mm |
N/A
14076 |
0 |
| SS2-36HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 25 mm | N/A 72 mm | N/A 76 mm | N/A 30 mm |
N/A
14077 |
0 |
| SS2-36HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 28 mm | N/A 72 mm | N/A 76 mm | N/A 30 mm |
N/A
14078 |
0 |
| SS2-36HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 30 mm | N/A 72 mm | N/A 76 mm | N/A 30 mm |
N/A
14079 |
0 |
| SS2-36HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 32 mm | N/A 72 mm | N/A 76 mm | N/A 30 mm |
N/A
14080 |
0 |
| SS2-38HJ14 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 38 | N/A S1K | N/A 14 mm | N/A 76 mm | N/A 80 mm | N/A 30 mm |
N/A
14110 |
0 |
| SS2-38HJ15 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 38 | N/A S1K | N/A 15 mm | N/A 76 mm | N/A 80 mm | N/A 30 mm |
N/A
14111 |
0 |
| SS2-38HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 38 | N/A S1K | N/A 16 mm | N/A 76 mm | N/A 80 mm | N/A 30 mm |
N/A
14112 |
0 |
| SS2-38HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 38 | N/A S1K | N/A 17 mm | N/A 76 mm | N/A 80 mm | N/A 30 mm |
N/A
14113 |
0 |
| SS2-38HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 38 | N/A S1K | N/A 18 mm | N/A 76 mm | N/A 80 mm | N/A 30 mm |
N/A
14114 |
0 |
| SS2-38HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 38 | N/A S1K | N/A 19 mm | N/A 76 mm | N/A 80 mm | N/A 30 mm |
N/A
14115 |
0 |
| SS2-38HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 38 | N/A S1K | N/A 20 mm | N/A 76 mm | N/A 80 mm | N/A 30 mm |
N/A
14116 |
0 |
| SS2-38HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 38 | N/A S1K | N/A 22 mm | N/A 76 mm | N/A 80 mm | N/A 30 mm |
N/A
14117 |
0 |
| SS2-38HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 38 | N/A S1K | N/A 25 mm | N/A 76 mm | N/A 80 mm | N/A 30 mm |
N/A
14118 |
0 |
| SS2-38HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 38 | N/A S1K | N/A 28 mm | N/A 76 mm | N/A 80 mm | N/A 30 mm |
N/A
14119 |
0 |
| SS2-38HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 38 | N/A S1K | N/A 30 mm | N/A 76 mm | N/A 80 mm | N/A 30 mm |
N/A
14120 |
0 |
| SS2-38HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 38 | N/A S1K | N/A 32 mm | N/A 76 mm | N/A 80 mm | N/A 30 mm |
N/A
14121 |
0 |
| SS2-40HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 16 mm | N/A 80 mm | N/A 84 mm | N/A 30 mm |
N/A
14149 |
0 |
| SS2-40HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 17 mm | N/A 80 mm | N/A 84 mm | N/A 30 mm |
N/A
14150 |
0 |
| SS2-40HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 18 mm | N/A 80 mm | N/A 84 mm | N/A 30 mm |
N/A
14151 |
0 |
| SS2-40HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 19 mm | N/A 80 mm | N/A 84 mm | N/A 30 mm |
N/A
14152 |
0 |
| SS2-40HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 20 mm | N/A 80 mm | N/A 84 mm | N/A 30 mm |
N/A
14153 |
0 |
| SS2-40HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 22 mm | N/A 80 mm | N/A 84 mm | N/A 30 mm |
N/A
14154 |
0 |
| SS2-40HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 25 mm | N/A 80 mm | N/A 84 mm | N/A 30 mm |
N/A
14155 |
0 |
| SS2-40HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 28 mm | N/A 80 mm | N/A 84 mm | N/A 30 mm |
N/A
14156 |
0 |