The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 71 72 73 74 75 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-40HJ30 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S1K N/A 30 mm N/A 80 mm N/A 84 mm N/A 30 mm N/A
14157
0
SS2-40HJ32 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S1K N/A 32 mm N/A 80 mm N/A 84 mm N/A 30 mm N/A
14158
0
SS2-42HJ16 $0.00 N/A N/A Finished N/A 2 N/A 42 N/A S1K N/A 16 mm N/A 84 mm N/A 88 mm N/A 30 mm N/A
14184
0
SS2-42HJ17 $0.00 N/A N/A Finished N/A 2 N/A 42 N/A S1K N/A 17 mm N/A 84 mm N/A 88 mm N/A 30 mm N/A
14185
0
SS2-42HJ18 $0.00 N/A N/A Finished N/A 2 N/A 42 N/A S1K N/A 18 mm N/A 84 mm N/A 88 mm N/A 30 mm N/A
14186
0
SS2-42HJ19 $0.00 N/A N/A Finished N/A 2 N/A 42 N/A S1K N/A 19 mm N/A 84 mm N/A 88 mm N/A 30 mm N/A
14187
0
SS2-42HJ20 $0.00 N/A N/A Finished N/A 2 N/A 42 N/A S1K N/A 20 mm N/A 84 mm N/A 88 mm N/A 30 mm N/A
14188
0
SS2-42HJ22 $0.00 N/A N/A Finished N/A 2 N/A 42 N/A S1K N/A 22 mm N/A 84 mm N/A 88 mm N/A 30 mm N/A
14189
0
SS2-42HJ25 $0.00 N/A N/A Finished N/A 2 N/A 42 N/A S1K N/A 25 mm N/A 84 mm N/A 88 mm N/A 30 mm N/A
14190
0
SS2-42HJ28 $0.00 N/A N/A Finished N/A 2 N/A 42 N/A S1K N/A 28 mm N/A 84 mm N/A 88 mm N/A 30 mm N/A
14191
0
SS2-42HJ30 $0.00 N/A N/A Finished N/A 2 N/A 42 N/A S1K N/A 30 mm N/A 84 mm N/A 88 mm N/A 30 mm N/A
14192
0
SS2-42HJ32 $0.00 N/A N/A Finished N/A 2 N/A 42 N/A S1K N/A 32 mm N/A 84 mm N/A 88 mm N/A 30 mm N/A
14193
0
SS2-44HJ16 $0.00 N/A N/A Finished N/A 2 N/A 44 N/A S1K N/A 16 mm N/A 88 mm N/A 92 mm N/A 30 mm N/A
14219
0
SS2-44HJ17 $0.00 N/A N/A Finished N/A 2 N/A 44 N/A S1K N/A 17 mm N/A 88 mm N/A 92 mm N/A 30 mm N/A
14220
0
SS2-44HJ18 $0.00 N/A N/A Finished N/A 2 N/A 44 N/A S1K N/A 18 mm N/A 88 mm N/A 92 mm N/A 30 mm N/A
14221
0
SS2-44HJ19 $0.00 N/A N/A Finished N/A 2 N/A 44 N/A S1K N/A 19 mm N/A 88 mm N/A 92 mm N/A 30 mm N/A
14222
0
SS2-44HJ20 $0.00 N/A N/A Finished N/A 2 N/A 44 N/A S1K N/A 20 mm N/A 88 mm N/A 92 mm N/A 30 mm N/A
14223
0
SS2-44HJ22 $0.00 N/A N/A Finished N/A 2 N/A 44 N/A S1K N/A 22 mm N/A 88 mm N/A 92 mm N/A 30 mm N/A
14224
0
SS2-44HJ25 $0.00 N/A N/A Finished N/A 2 N/A 44 N/A S1K N/A 25 mm N/A 88 mm N/A 92 mm N/A 30 mm N/A
14225
0
SS2-44HJ28 $0.00 N/A N/A Finished N/A 2 N/A 44 N/A S1K N/A 28 mm N/A 88 mm N/A 92 mm N/A 30 mm N/A
14226
0
SS2-44HJ30 $0.00 N/A N/A Finished N/A 2 N/A 44 N/A S1K N/A 30 mm N/A 88 mm N/A 92 mm N/A 30 mm N/A
14227
0
SS2-44HJ32 $0.00 N/A N/A Finished N/A 2 N/A 44 N/A S1K N/A 32 mm N/A 88 mm N/A 92 mm N/A 30 mm N/A
14228
0
SS2-45HJ16 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S1K N/A 16 mm N/A 90 mm N/A 94 mm N/A 30 mm N/A
14254
0
SS2-45HJ17 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S1K N/A 17 mm N/A 90 mm N/A 94 mm N/A 30 mm N/A
14255
0
SS2-45HJ18 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S1K N/A 18 mm N/A 90 mm N/A 94 mm N/A 30 mm N/A
14256
0
Unit of Measure
« 71 72 73 74 75 »