The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 71 72 73 74 75 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-48HJ30 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S1K N/A 30 mm N/A 96 mm N/A 100 mm N/A 30 mm N/A
14332
0
SS2-48HJ32 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S1K N/A 32 mm N/A 96 mm N/A 100 mm N/A 30 mm N/A
14333
0
SS2-50HJ16 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1K N/A 16 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14359
0
SS2-50HJ17 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1K N/A 17 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14360
0
SS2-50HJ18 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1K N/A 18 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14361
0
SS2-50HJ19 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1K N/A 19 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14362
0
SS2-50HJ20 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1K N/A 20 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14363
0
SS2-50HJ22 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1K N/A 22 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14364
0
SS2-50HJ25 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1K N/A 25 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14365
0
SS2-50HJ28 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1K N/A 28 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14366
0
SS2-50HJ30 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1K N/A 30 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14367
0
SS2-50HJ32 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1K N/A 32 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
14368
0
SS2-52HJ16 $0.00 N/A N/A Finished N/A 2 N/A 52 N/A S1K N/A 16 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14394
0
SS2-52HJ17 $0.00 N/A N/A Finished N/A 2 N/A 52 N/A S1K N/A 17 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14395
0
SS2-52HJ18 $0.00 N/A N/A Finished N/A 2 N/A 52 N/A S1K N/A 18 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14396
0
SS2-52HJ19 $0.00 N/A N/A Finished N/A 2 N/A 52 N/A S1K N/A 19 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14397
0
SS2-52HJ20 $0.00 N/A N/A Finished N/A 2 N/A 52 N/A S1K N/A 20 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14398
0
SS2-52HJ22 $0.00 N/A N/A Finished N/A 2 N/A 52 N/A S1K N/A 22 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14399
0
SS2-52HJ25 $0.00 N/A N/A Finished N/A 2 N/A 52 N/A S1K N/A 25 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14400
0
SS2-52HJ28 $0.00 N/A N/A Finished N/A 2 N/A 52 N/A S1K N/A 28 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14401
0
SS2-52HJ30 $0.00 N/A N/A Finished N/A 2 N/A 52 N/A S1K N/A 30 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14402
0
SS2-52HJ32 $0.00 N/A N/A Finished N/A 2 N/A 52 N/A S1K N/A 32 mm N/A 104 mm N/A 108 mm N/A 30 mm N/A
14403
0
SS2-54HJ16 $0.00 N/A N/A Finished N/A 2 N/A 54 N/A S1K N/A 16 mm N/A 108 mm N/A 112 mm N/A 30 mm N/A
14429
0
SS2-54HJ17 $0.00 N/A N/A Finished N/A 2 N/A 54 N/A S1K N/A 17 mm N/A 108 mm N/A 112 mm N/A 30 mm N/A
14430
0
SS2-54HJ18 $0.00 N/A N/A Finished N/A 2 N/A 54 N/A S1K N/A 18 mm N/A 108 mm N/A 112 mm N/A 30 mm N/A
14431
0
Unit of Measure
« 71 72 73 74 75 »