The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 76 77 78 79 80 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-54HJ19 $0.00 N/A N/A Finished N/A 2 N/A 54 N/A S1K N/A 19 mm N/A 108 mm N/A 112 mm N/A 30 mm N/A
14432
0
SS2-54HJ20 $0.00 N/A N/A Finished N/A 2 N/A 54 N/A S1K N/A 20 mm N/A 108 mm N/A 112 mm N/A 30 mm N/A
14433
0
SS2-54HJ22 $0.00 N/A N/A Finished N/A 2 N/A 54 N/A S1K N/A 22 mm N/A 108 mm N/A 112 mm N/A 30 mm N/A
14434
0
SS2-54HJ25 $0.00 N/A N/A Finished N/A 2 N/A 54 N/A S1K N/A 25 mm N/A 108 mm N/A 112 mm N/A 30 mm N/A
14435
0
SS2-54HJ28 $0.00 N/A N/A Finished N/A 2 N/A 54 N/A S1K N/A 28 mm N/A 108 mm N/A 112 mm N/A 30 mm N/A
14436
0
SS2-54HJ30 $0.00 N/A N/A Finished N/A 2 N/A 54 N/A S1K N/A 30 mm N/A 108 mm N/A 112 mm N/A 30 mm N/A
14437
0
SS2-54HJ32 $0.00 N/A N/A Finished N/A 2 N/A 54 N/A S1K N/A 32 mm N/A 108 mm N/A 112 mm N/A 30 mm N/A
14438
0
SS2-56HJ16 $0.00 N/A N/A Finished N/A 2 N/A 56 N/A S1K N/A 16 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14499
0
SS2-56HJ17 $0.00 N/A N/A Finished N/A 2 N/A 56 N/A S1K N/A 17 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14500
0
SS2-56HJ18 $0.00 N/A N/A Finished N/A 2 N/A 56 N/A S1K N/A 18 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14501
0
SS2-56HJ19 $0.00 N/A N/A Finished N/A 2 N/A 56 N/A S1K N/A 19 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14502
0
SS2-56HJ20 $0.00 N/A N/A Finished N/A 2 N/A 56 N/A S1K N/A 20 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14503
0
SS2-56HJ22 $0.00 N/A N/A Finished N/A 2 N/A 56 N/A S1K N/A 22 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14504
0
SS2-56HJ25 $0.00 N/A N/A Finished N/A 2 N/A 56 N/A S1K N/A 25 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14505
0
SS2-56HJ28 $0.00 N/A N/A Finished N/A 2 N/A 56 N/A S1K N/A 28 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14506
0
SS2-56HJ30 $0.00 N/A N/A Finished N/A 2 N/A 56 N/A S1K N/A 30 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14507
0
SS2-56HJ32 $0.00 N/A N/A Finished N/A 2 N/A 56 N/A S1K N/A 32 mm N/A 112 mm N/A 116 mm N/A 30 mm N/A
14508
0
SS2-58HJ16 $0.00 N/A N/A Finished N/A 2 N/A 58 N/A S1K N/A 16 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14534
0
SS2-58HJ17 $0.00 N/A N/A Finished N/A 2 N/A 58 N/A S1K N/A 17 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14535
0
SS2-58HJ18 $0.00 N/A N/A Finished N/A 2 N/A 58 N/A S1K N/A 18 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14536
0
SS2-58HJ19 $0.00 N/A N/A Finished N/A 2 N/A 58 N/A S1K N/A 19 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14537
0
SS2-58HJ20 $0.00 N/A N/A Finished N/A 2 N/A 58 N/A S1K N/A 20 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14538
0
SS2-58HJ22 $0.00 N/A N/A Finished N/A 2 N/A 58 N/A S1K N/A 22 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14539
0
SS2-58HJ25 $0.00 N/A N/A Finished N/A 2 N/A 58 N/A S1K N/A 25 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14540
0
SS2-58HJ28 $0.00 N/A N/A Finished N/A 2 N/A 58 N/A S1K N/A 28 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14541
0
Unit of Measure
« 76 77 78 79 80 »