The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 76 77 78 79 80 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-58HJ30 $0.00 N/A N/A Finished N/A 2 N/A 58 N/A S1K N/A 30 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14542
0
SS2-58HJ32 $0.00 N/A N/A Finished N/A 2 N/A 58 N/A S1K N/A 32 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14543
0
SS2-58HJ35 $0.00 N/A N/A Finished N/A 2 N/A 58 N/A S1K N/A 35 mm N/A 116 mm N/A 120 mm N/A 30 mm N/A
14544
0
SS2-60HJ16 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1K N/A 16 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14571
0
SS2-60HJ17 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1K N/A 17 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14572
0
SS2-60HJ18 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1K N/A 18 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14573
0
SS2-60HJ19 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1K N/A 19 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14574
0
SS2-60HJ20 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1K N/A 20 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14575
0
SS2-60HJ22 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1K N/A 22 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14576
0
SS2-60HJ25 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1K N/A 25 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14577
0
SS2-60HJ28 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1K N/A 28 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14578
0
SS2-60HJ30 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1K N/A 30 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14579
0
SS2-60HJ32 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1K N/A 32 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14580
0
SS2-60HJ35 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1K N/A 35 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
14581
0
SS2-62HJ16 $0.00 N/A N/A Finished N/A 2 N/A 62 N/A S1K N/A 16 mm N/A 124 mm N/A 128 mm N/A 30 mm N/A
14608
0
SS2-62HJ17 $0.00 N/A N/A Finished N/A 2 N/A 62 N/A S1K N/A 17 mm N/A 124 mm N/A 128 mm N/A 30 mm N/A
14609
0
SS2-62HJ18 $0.00 N/A N/A Finished N/A 2 N/A 62 N/A S1K N/A 18 mm N/A 124 mm N/A 128 mm N/A 30 mm N/A
14610
0
SS2-62HJ19 $0.00 N/A N/A Finished N/A 2 N/A 62 N/A S1K N/A 19 mm N/A 124 mm N/A 128 mm N/A 30 mm N/A
14611
0
SS2-62HJ20 $0.00 N/A N/A Finished N/A 2 N/A 62 N/A S1K N/A 20 mm N/A 124 mm N/A 128 mm N/A 30 mm N/A
14612
0
SS2-62HJ22 $0.00 N/A N/A Finished N/A 2 N/A 62 N/A S1K N/A 22 mm N/A 124 mm N/A 128 mm N/A 30 mm N/A
14613
0
SS2-62HJ25 $0.00 N/A N/A Finished N/A 2 N/A 62 N/A S1K N/A 25 mm N/A 124 mm N/A 128 mm N/A 30 mm N/A
14614
0
SS2-62HJ28 $0.00 N/A N/A Finished N/A 2 N/A 62 N/A S1K N/A 28 mm N/A 124 mm N/A 128 mm N/A 30 mm N/A
14615
0
SS2-62HJ30 $0.00 N/A N/A Finished N/A 2 N/A 62 N/A S1K N/A 30 mm N/A 124 mm N/A 128 mm N/A 30 mm N/A
14616
0
SS2-62HJ32 $0.00 N/A N/A Finished N/A 2 N/A 62 N/A S1K N/A 32 mm N/A 124 mm N/A 128 mm N/A 30 mm N/A
14617
0
SS2-64HJ16 $0.00 N/A N/A Finished N/A 2 N/A 64 N/A S1K N/A 16 mm N/A 128 mm N/A 132 mm N/A 30 mm N/A
14645
0
Unit of Measure
« 76 77 78 79 80 »