KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-64HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 17 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14646 |
0 |
| SS2-64HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 18 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14647 |
0 |
| SS2-64HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 19 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14648 |
0 |
| SS2-64HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 20 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14649 |
0 |
| SS2-64HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 22 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14650 |
0 |
| SS2-64HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 25 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14651 |
0 |
| SS2-64HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 28 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14652 |
0 |
| SS2-64HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 30 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14653 |
0 |
| SS2-64HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 32 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14654 |
0 |
| SS2-64HJ35 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 64 | N/A S1K | N/A 35 mm | N/A 128 mm | N/A 132 mm | N/A 30 mm |
N/A
14655 |
0 |
| SS2-65HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 16 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14682 |
0 |
| SS2-65HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 17 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14683 |
0 |
| SS2-65HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 18 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14684 |
0 |
| SS2-65HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 19 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14685 |
0 |
| SS2-65HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 20 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14686 |
0 |
| SS2-65HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 22 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14687 |
0 |
| SS2-65HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 25 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14688 |
0 |
| SS2-65HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 28 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14689 |
0 |
| SS2-65HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 30 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14690 |
0 |
| SS2-65HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 32 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14691 |
0 |
| SS2-65HJ35 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 65 | N/A S1K | N/A 35 mm | N/A 130 mm | N/A 134 mm | N/A 30 mm |
N/A
14692 |
0 |
| SS2-66HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 16 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14719 |
0 |
| SS2-66HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 17 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14720 |
0 |
| SS2-66HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 18 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14721 |
0 |
| SS2-66HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 19 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14722 |
0 |