KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-66HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 20 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14723 |
0 |
| SS2-66HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 22 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14724 |
0 |
| SS2-66HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 25 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14725 |
0 |
| SS2-66HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 28 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14726 |
0 |
| SS2-66HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 30 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14727 |
0 |
| SS2-66HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 32 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14728 |
0 |
| SS2-66HJ35 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 66 | N/A S1K | N/A 35 mm | N/A 132 mm | N/A 136 mm | N/A 30 mm |
N/A
14729 |
0 |
| SS2-68HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 16 mm | N/A 136 mm | N/A 140 mm | N/A 30 mm |
N/A
14756 |
0 |
| SS2-68HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 17 mm | N/A 136 mm | N/A 140 mm | N/A 30 mm |
N/A
14757 |
0 |
| SS2-68HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 18 mm | N/A 136 mm | N/A 140 mm | N/A 30 mm |
N/A
14758 |
0 |
| SS2-68HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 19 mm | N/A 136 mm | N/A 140 mm | N/A 30 mm |
N/A
14759 |
0 |
| SS2-68HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 20 mm | N/A 136 mm | N/A 140 mm | N/A 30 mm |
N/A
14760 |
0 |
| SS2-68HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 22 mm | N/A 136 mm | N/A 140 mm | N/A 30 mm |
N/A
14761 |
0 |
| SS2-68HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 25 mm | N/A 136 mm | N/A 140 mm | N/A 30 mm |
N/A
14762 |
0 |
| SS2-68HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 28 mm | N/A 136 mm | N/A 140 mm | N/A 30 mm |
N/A
14763 |
0 |
| SS2-68HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 30 mm | N/A 136 mm | N/A 140 mm | N/A 30 mm |
N/A
14764 |
0 |
| SS2-68HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 32 mm | N/A 136 mm | N/A 140 mm | N/A 30 mm |
N/A
14765 |
0 |
| SS2-68HJ35 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 35 mm | N/A 136 mm | N/A 140 mm | N/A 30 mm |
N/A
14766 |
0 |
| SS2-70HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 16 mm | N/A 140 mm | N/A 144 mm | N/A 30 mm |
N/A
14793 |
0 |
| SS2-70HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 17 mm | N/A 140 mm | N/A 144 mm | N/A 30 mm |
N/A
14794 |
0 |
| SS2-70HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 18 mm | N/A 140 mm | N/A 144 mm | N/A 30 mm |
N/A
14795 |
0 |
| SS2-70HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 19 mm | N/A 140 mm | N/A 144 mm | N/A 30 mm |
N/A
14796 |
0 |
| SS2-70HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 20 mm | N/A 140 mm | N/A 144 mm | N/A 30 mm |
N/A
14797 |
0 |
| SS2-70HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 22 mm | N/A 140 mm | N/A 144 mm | N/A 30 mm |
N/A
14798 |
0 |
| SS2-70HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 25 mm | N/A 140 mm | N/A 144 mm | N/A 30 mm |
N/A
14799 |
0 |