KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-70HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 28 mm | N/A 140 mm | N/A 144 mm | N/A 30 mm |
N/A
14800 |
0 |
| SS2-70HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 30 mm | N/A 140 mm | N/A 144 mm | N/A 30 mm |
N/A
14801 |
0 |
| SS2-70HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 32 mm | N/A 140 mm | N/A 144 mm | N/A 30 mm |
N/A
14802 |
0 |
| SS2-70HJ35 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 35 mm | N/A 140 mm | N/A 144 mm | N/A 30 mm |
N/A
14803 |
0 |
| SS2-72HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 72 | N/A S1K | N/A 16 mm | N/A 144 mm | N/A 148 mm | N/A 30 mm |
N/A
14830 |
0 |
| SS2-72HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 72 | N/A S1K | N/A 17 mm | N/A 144 mm | N/A 148 mm | N/A 30 mm |
N/A
14831 |
0 |
| SS2-72HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 72 | N/A S1K | N/A 18 mm | N/A 144 mm | N/A 148 mm | N/A 30 mm |
N/A
14832 |
0 |
| SS2-72HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 72 | N/A S1K | N/A 19 mm | N/A 144 mm | N/A 148 mm | N/A 30 mm |
N/A
14833 |
0 |
| SS2-72HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 72 | N/A S1K | N/A 20 mm | N/A 144 mm | N/A 148 mm | N/A 30 mm |
N/A
14834 |
0 |
| SS2-72HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 72 | N/A S1K | N/A 22 mm | N/A 144 mm | N/A 148 mm | N/A 30 mm |
N/A
14835 |
0 |
| SS2-72HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 72 | N/A S1K | N/A 25 mm | N/A 144 mm | N/A 148 mm | N/A 30 mm |
N/A
14836 |
0 |
| SS2-72HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 72 | N/A S1K | N/A 28 mm | N/A 144 mm | N/A 148 mm | N/A 30 mm |
N/A
14837 |
0 |
| SS2-72HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 72 | N/A S1K | N/A 30 mm | N/A 144 mm | N/A 148 mm | N/A 30 mm |
N/A
14838 |
0 |
| SS2-72HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 72 | N/A S1K | N/A 32 mm | N/A 144 mm | N/A 148 mm | N/A 30 mm |
N/A
14839 |
0 |
| SS2-72HJ35 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 72 | N/A S1K | N/A 35 mm | N/A 144 mm | N/A 148 mm | N/A 30 mm |
N/A
14840 |
0 |
| SS2-75HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 75 | N/A S1K | N/A 22 mm | N/A 150 mm | N/A 154 mm | N/A 30 mm |
N/A
14862 |
0 |
| SS2-75HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 75 | N/A S1K | N/A 25 mm | N/A 150 mm | N/A 154 mm | N/A 30 mm |
N/A
14863 |
0 |
| SS2-75HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 75 | N/A S1K | N/A 28 mm | N/A 150 mm | N/A 154 mm | N/A 30 mm |
N/A
14864 |
0 |
| SS2-75HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 75 | N/A S1K | N/A 30 mm | N/A 150 mm | N/A 154 mm | N/A 30 mm |
N/A
14865 |
0 |
| SS2-75HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 75 | N/A S1K | N/A 32 mm | N/A 150 mm | N/A 154 mm | N/A 30 mm |
N/A
14866 |
0 |
| SS2-75HJ35 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 75 | N/A S1K | N/A 35 mm | N/A 150 mm | N/A 154 mm | N/A 30 mm |
N/A
14867 |
0 |
| SS2-76HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 76 | N/A S1K | N/A 22 mm | N/A 152 mm | N/A 156 mm | N/A 30 mm |
N/A
14884 |
0 |
| SS2-76HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 76 | N/A S1K | N/A 25 mm | N/A 152 mm | N/A 156 mm | N/A 30 mm |
N/A
14885 |
0 |
| SS2-76HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 76 | N/A S1K | N/A 28 mm | N/A 152 mm | N/A 156 mm | N/A 30 mm |
N/A
14886 |
0 |
| SS2-76HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 76 | N/A S1K | N/A 30 mm | N/A 152 mm | N/A 156 mm | N/A 30 mm |
N/A
14887 |
0 |