KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-76HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 76 | N/A S1K | N/A 32 mm | N/A 152 mm | N/A 156 mm | N/A 30 mm |
N/A
14888 |
0 |
| SS2-76HJ35 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 76 | N/A S1K | N/A 35 mm | N/A 152 mm | N/A 156 mm | N/A 30 mm |
N/A
14889 |
0 |
| SS2-12J10 | $27.89 |
N/A
|
N/A Finished | N/A 2 | N/A 12 | N/A S1T2 | N/A 10 mm | N/A 24 mm | N/A 28 mm | N/A 30 mm |
N/A
13651 |
27.89 |
| SS2-13J10 | $28.54 |
N/A
|
N/A Finished | N/A 2 | N/A 13 | N/A S1T2 | N/A 10 mm | N/A 26 mm | N/A 30 mm | N/A 30 mm |
N/A
13654 |
28.54 |
| SS2-100 | $168.69 |
N/A
|
N/A Plain | N/A 2 | N/A 100 | N/A S2 | N/A 20 mm | N/A 200 mm | N/A 204 mm | N/A 30 mm |
N/A
13604 |
168.69 |
| SS2-100H | $187.72 | N/A | N/A Plain | N/A 2 | N/A 100 | N/A S2 | N/A 20 mm | N/A 200 mm | N/A 204 mm | N/A 30 mm |
N/A
13612 |
187.72 |
| SS2-120 | $231.08 |
N/A
|
N/A Plain | N/A 2 | N/A 120 | N/A S2 | N/A 20 mm | N/A 240 mm | N/A 244 mm | N/A 30 mm |
N/A
13627 |
231.08 |
| SS2-120H | $265.40 | N/A | N/A Plain | N/A 2 | N/A 120 | N/A S2 | N/A 20 mm | N/A 240 mm | N/A 244 mm | N/A 30 mm |
N/A
13636 |
265.4 |
| SS2-80 | $113.73 |
N/A
|
N/A Plain | N/A 2 | N/A 80 | N/A S2 | N/A 20 mm | N/A 160 mm | N/A 164 mm | N/A 30 mm |
N/A
14897 |
113.73 |
| SS2-80H | $134.79 | N/A | N/A Plain | N/A 2 | N/A 80 | N/A S2 | N/A 20 mm | N/A 160 mm | N/A 164 mm | N/A 30 mm |
N/A
14902 |
134.79 |
| SS2-84 | $126.25 |
N/A
|
N/A Plain | N/A 2 | N/A 84 | N/A S2 | N/A 20 mm | N/A 168 mm | N/A 172 mm | N/A 30 mm |
N/A
14916 |
126.25 |
| SS2-84H | $148.25 | N/A | N/A Plain | N/A 2 | N/A 84 | N/A S2 | N/A 20 mm | N/A 168 mm | N/A 172 mm | N/A 30 mm |
N/A
14924 |
148.25 |
| SS2-85 | $126.58 |
N/A
|
N/A Plain | N/A 2 | N/A 85 | N/A S2 | N/A 20 mm | N/A 170 mm | N/A 174 mm | N/A 30 mm |
N/A
14938 |
126.58 |
| SS2-85H | $148.57 | N/A | N/A Plain | N/A 2 | N/A 85 | N/A S2 | N/A 20 mm | N/A 170 mm | N/A 174 mm | N/A 30 mm |
N/A
14946 |
148.57 |
| SS2-88 | $133.06 |
N/A
|
N/A Plain | N/A 2 | N/A 88 | N/A S2 | N/A 20 mm | N/A 176 mm | N/A 180 mm | N/A 30 mm |
N/A
14960 |
133.06 |
| SS2-88H | $154.94 | N/A | N/A Plain | N/A 2 | N/A 88 | N/A S2 | N/A 20 mm | N/A 176 mm | N/A 180 mm | N/A 30 mm |
N/A
14968 |
154.94 |
| SS2-90 | $138.41 | N/A | N/A Plain | N/A 2 | N/A 90 | N/A S2 | N/A 20 mm | N/A 180 mm | N/A 184 mm | N/A 30 mm |
N/A
14982 |
138.41 |
| SS2-90H | $160.18 | N/A | N/A Plain | N/A 2 | N/A 90 | N/A S2 | N/A 20 mm | N/A 180 mm | N/A 184 mm | N/A 30 mm |
N/A
14990 |
160.18 |
| SS2-95 | $151.68 |
N/A
|
N/A Plain | N/A 2 | N/A 95 | N/A S2 | N/A 20 mm | N/A 190 mm | N/A 194 mm | N/A 30 mm |
N/A
15004 |
151.68 |
| SS2-95H | $173.22 | N/A | N/A Plain | N/A 2 | N/A 95 | N/A S2 | N/A 20 mm | N/A 190 mm | N/A 194 mm | N/A 30 mm |
N/A
15012 |
173.22 |
| SS2-100J20 | $177.36 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S2K | N/A 20 mm | N/A 200 mm | N/A 204 mm | N/A 30 mm |
N/A
13619 |
177.36 |
| SS2-100J22 | $194.27 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S2K | N/A 22 mm | N/A 200 mm | N/A 204 mm | N/A 30 mm |
N/A
13620 |
194.27 |
| SS2-100J25 | $194.27 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S2K | N/A 25 mm | N/A 200 mm | N/A 204 mm | N/A 30 mm |
N/A
13621 |
194.27 |
| SS2-100J28 | $194.27 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S2K | N/A 28 mm | N/A 200 mm | N/A 204 mm | N/A 30 mm |
N/A
13622 |
194.27 |
| SS2-100J30 | $194.27 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S2K | N/A 30 mm | N/A 200 mm | N/A 204 mm | N/A 30 mm |
N/A
13623 |
194.27 |