The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 81 82 83 84 85 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-100J32 $194.27 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 100 N/A S2K N/A 32 mm N/A 200 mm N/A 204 mm N/A 30 mm N/A
13624
194.27
SS2-100J35 $194.27 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 100 N/A S2K N/A 35 mm N/A 200 mm N/A 204 mm N/A 30 mm N/A
13625
194.27
SS2-120J20 $254.50 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 120 N/A S2K N/A 20 mm N/A 240 mm N/A 244 mm N/A 30 mm N/A
13643
254.5
SS2-120J22 $272.81 N/A N/A Finished N/A 2 N/A 120 N/A S2K N/A 22 mm N/A 240 mm N/A 244 mm N/A 30 mm N/A
13644
272.81
SS2-120J25 $272.81 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 120 N/A S2K N/A 25 mm N/A 240 mm N/A 244 mm N/A 30 mm N/A
13645
272.81
SS2-120J28 $272.81 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 120 N/A S2K N/A 28 mm N/A 240 mm N/A 244 mm N/A 30 mm N/A
13646
272.81
SS2-120J30 $272.81 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 120 N/A S2K N/A 30 mm N/A 240 mm N/A 244 mm N/A 30 mm N/A
13647
272.81
SS2-120J32 $272.81 N/A N/A Finished N/A 2 N/A 120 N/A S2K N/A 32 mm N/A 240 mm N/A 244 mm N/A 30 mm N/A
13648
272.81
SS2-120J35 $272.81 N/A N/A Finished N/A 2 N/A 120 N/A S2K N/A 35 mm N/A 240 mm N/A 244 mm N/A 30 mm N/A
13649
272.81
SS2-80J20 $138.44 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S2K N/A 20 mm N/A 160 mm N/A 164 mm N/A 30 mm N/A
14909
138.44
SS2-80J22 $155.78 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S2K N/A 22 mm N/A 160 mm N/A 164 mm N/A 30 mm N/A
14910
155.78
SS2-80J25 $155.78 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S2K N/A 25 mm N/A 160 mm N/A 164 mm N/A 30 mm N/A
14911
155.78
SS2-80J28 $155.78 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S2K N/A 28 mm N/A 160 mm N/A 164 mm N/A 30 mm N/A
14912
155.78
SS2-80J30 $155.78 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S2K N/A 30 mm N/A 160 mm N/A 164 mm N/A 30 mm N/A
14913
155.78
SS2-80J32 $155.78 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S2K N/A 32 mm N/A 160 mm N/A 164 mm N/A 30 mm N/A
14914
155.78
SS2-80J35 $155.78 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S2K N/A 35 mm N/A 160 mm N/A 164 mm N/A 30 mm N/A
14915
155.78
SS2-84J20 $152.31 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 84 N/A S2K N/A 20 mm N/A 168 mm N/A 172 mm N/A 30 mm N/A
14931
152.31
SS2-84J22 $169.09 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 84 N/A S2K N/A 22 mm N/A 168 mm N/A 172 mm N/A 30 mm N/A
14932
169.09
SS2-84J25 $169.09 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 84 N/A S2K N/A 25 mm N/A 168 mm N/A 172 mm N/A 30 mm N/A
14933
169.09
SS2-84J28 $169.09 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 84 N/A S2K N/A 28 mm N/A 168 mm N/A 172 mm N/A 30 mm N/A
14934
169.09
SS2-84J30 $162.42 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 84 N/A S2K N/A 30 mm N/A 168 mm N/A 172 mm N/A 30 mm N/A
14935
162.42
SS2-84J32 $162.42 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 84 N/A S2K N/A 32 mm N/A 168 mm N/A 172 mm N/A 30 mm N/A
14936
162.42
SS2-84J35 $162.42 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 84 N/A S2K N/A 35 mm N/A 168 mm N/A 172 mm N/A 30 mm N/A
14937
162.42
SS2-85J20 $152.96 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 85 N/A S2K N/A 20 mm N/A 170 mm N/A 174 mm N/A 30 mm N/A
14953
152.96
SS2-85J22 $170.16 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 85 N/A S2K N/A 22 mm N/A 170 mm N/A 174 mm N/A 30 mm N/A
14954
170.16
Unit of Measure
« 81 82 83 84 85 »