KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-85J25 | $170.16 |
N/A
|
N/A Finished | N/A 2 | N/A 85 | N/A S2K | N/A 25 mm | N/A 170 mm | N/A 174 mm | N/A 30 mm |
N/A
14955 |
170.16 |
| SS2-85J28 | $170.16 |
N/A
|
N/A Finished | N/A 2 | N/A 85 | N/A S2K | N/A 28 mm | N/A 170 mm | N/A 174 mm | N/A 30 mm |
N/A
14956 |
170.16 |
| SS2-85J30 | $163.49 |
N/A
|
N/A Finished | N/A 2 | N/A 85 | N/A S2K | N/A 30 mm | N/A 170 mm | N/A 174 mm | N/A 30 mm |
N/A
14957 |
163.49 |
| SS2-85J32 | $163.49 |
N/A
|
N/A Finished | N/A 2 | N/A 85 | N/A S2K | N/A 32 mm | N/A 170 mm | N/A 174 mm | N/A 30 mm |
N/A
14958 |
163.49 |
| SS2-85J35 | $163.49 | N/A | N/A Finished | N/A 2 | N/A 85 | N/A S2K | N/A 35 mm | N/A 170 mm | N/A 174 mm | N/A 30 mm |
N/A
14959 |
163.49 |
| SS2-88J20 | $154.58 |
N/A
|
N/A Finished | N/A 2 | N/A 88 | N/A S2K | N/A 20 mm | N/A 176 mm | N/A 180 mm | N/A 30 mm |
N/A
14975 |
154.58 |
| SS2-88J22 | $171.32 |
N/A
|
N/A Finished | N/A 2 | N/A 88 | N/A S2K | N/A 22 mm | N/A 176 mm | N/A 180 mm | N/A 30 mm |
N/A
14976 |
171.32 |
| SS2-88J25 | $171.32 |
N/A
|
N/A Finished | N/A 2 | N/A 88 | N/A S2K | N/A 25 mm | N/A 176 mm | N/A 180 mm | N/A 30 mm |
N/A
14977 |
171.32 |
| SS2-88J28 | $171.32 |
N/A
|
N/A Finished | N/A 2 | N/A 88 | N/A S2K | N/A 28 mm | N/A 176 mm | N/A 180 mm | N/A 30 mm |
N/A
14978 |
171.32 |
| SS2-88J30 | $171.32 |
N/A
|
N/A Finished | N/A 2 | N/A 88 | N/A S2K | N/A 30 mm | N/A 176 mm | N/A 180 mm | N/A 30 mm |
N/A
14979 |
171.32 |
| SS2-88J32 | $171.32 |
N/A
|
N/A Finished | N/A 2 | N/A 88 | N/A S2K | N/A 32 mm | N/A 176 mm | N/A 180 mm | N/A 30 mm |
N/A
14980 |
171.32 |
| SS2-88J35 | $171.32 |
N/A
|
N/A Finished | N/A 2 | N/A 88 | N/A S2K | N/A 35 mm | N/A 176 mm | N/A 180 mm | N/A 30 mm |
N/A
14981 |
171.32 |
| SS2-90J20 | $156.31 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A S2K | N/A 20 mm | N/A 180 mm | N/A 184 mm | N/A 30 mm |
N/A
14997 |
156.31 |
| SS2-90J22 | $173.45 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A S2K | N/A 22 mm | N/A 180 mm | N/A 184 mm | N/A 30 mm |
N/A
14998 |
173.45 |
| SS2-90J25 | $173.45 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A S2K | N/A 25 mm | N/A 180 mm | N/A 184 mm | N/A 30 mm |
N/A
14999 |
173.45 |
| SS2-90J28 | $173.45 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A S2K | N/A 28 mm | N/A 180 mm | N/A 184 mm | N/A 30 mm |
N/A
15000 |
173.45 |
| SS2-90J30 | $173.45 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A S2K | N/A 30 mm | N/A 180 mm | N/A 184 mm | N/A 30 mm |
N/A
15001 |
173.45 |
| SS2-90J32 | $173.45 | N/A | N/A Finished | N/A 2 | N/A 90 | N/A S2K | N/A 32 mm | N/A 180 mm | N/A 184 mm | N/A 30 mm |
N/A
15002 |
173.45 |
| SS2-90J35 | $173.45 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A S2K | N/A 35 mm | N/A 180 mm | N/A 184 mm | N/A 30 mm |
N/A
15003 |
173.45 |
| SS2-95J20 | $166.33 |
N/A
|
N/A Finished | N/A 2 | N/A 95 | N/A S2K | N/A 20 mm | N/A 190 mm | N/A 194 mm | N/A 30 mm |
N/A
15019 |
166.33 |
| SS2-95J22 | $183.42 |
N/A
|
N/A Finished | N/A 2 | N/A 95 | N/A S2K | N/A 22 mm | N/A 190 mm | N/A 194 mm | N/A 30 mm |
N/A
15020 |
183.42 |
| SS2-95J25 | $183.42 |
N/A
|
N/A Finished | N/A 2 | N/A 95 | N/A S2K | N/A 25 mm | N/A 190 mm | N/A 194 mm | N/A 30 mm |
N/A
15021 |
183.42 |
| SS2-95J28 | $183.42 |
N/A
|
N/A Finished | N/A 2 | N/A 95 | N/A S2K | N/A 28 mm | N/A 190 mm | N/A 194 mm | N/A 30 mm |
N/A
15022 |
183.42 |
| SS2-95J30 | $183.42 |
N/A
|
N/A Finished | N/A 2 | N/A 95 | N/A S2K | N/A 30 mm | N/A 190 mm | N/A 194 mm | N/A 30 mm |
N/A
15023 |
183.42 |
| SS2-95J32 | $183.42 |
N/A
|
N/A Finished | N/A 2 | N/A 95 | N/A S2K | N/A 32 mm | N/A 190 mm | N/A 194 mm | N/A 30 mm |
N/A
15024 |
183.42 |