KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-95J35 | $183.42 |
N/A
|
N/A Finished | N/A 2 | N/A 95 | N/A S2K | N/A 35 mm | N/A 190 mm | N/A 194 mm | N/A 30 mm |
N/A
15025 |
183.42 |
| SS2-100HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S2K | N/A 22 mm | N/A 200 mm | N/A 204 mm | N/A 30 mm |
N/A
13613 |
0 |
| SS2-100HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S2K | N/A 25 mm | N/A 200 mm | N/A 204 mm | N/A 30 mm |
N/A
13614 |
0 |
| SS2-100HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S2K | N/A 28 mm | N/A 200 mm | N/A 204 mm | N/A 30 mm |
N/A
13615 |
0 |
| SS2-100HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S2K | N/A 30 mm | N/A 200 mm | N/A 204 mm | N/A 30 mm |
N/A
13616 |
0 |
| SS2-100HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S2K | N/A 32 mm | N/A 200 mm | N/A 204 mm | N/A 30 mm |
N/A
13617 |
0 |
| SS2-100HJ35 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S2K | N/A 35 mm | N/A 200 mm | N/A 204 mm | N/A 30 mm |
N/A
13618 |
0 |
| SS2-120HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 120 | N/A S2K | N/A 22 mm | N/A 240 mm | N/A 244 mm | N/A 30 mm |
N/A
13637 |
0 |
| SS2-120HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 120 | N/A S2K | N/A 25 mm | N/A 240 mm | N/A 244 mm | N/A 30 mm |
N/A
13638 |
0 |
| SS2-120HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 120 | N/A S2K | N/A 28 mm | N/A 240 mm | N/A 244 mm | N/A 30 mm |
N/A
13639 |
0 |
| SS2-120HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 120 | N/A S2K | N/A 30 mm | N/A 240 mm | N/A 244 mm | N/A 30 mm |
N/A
13640 |
0 |
| SS2-120HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 120 | N/A S2K | N/A 32 mm | N/A 240 mm | N/A 244 mm | N/A 30 mm |
N/A
13641 |
0 |
| SS2-120HJ35 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 120 | N/A S2K | N/A 35 mm | N/A 240 mm | N/A 244 mm | N/A 30 mm |
N/A
13642 |
0 |
| SS2-80HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S2K | N/A 22 mm | N/A 160 mm | N/A 164 mm | N/A 30 mm |
N/A
14903 |
0 |
| SS2-80HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S2K | N/A 25 mm | N/A 160 mm | N/A 164 mm | N/A 30 mm |
N/A
14904 |
0 |
| SS2-80HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S2K | N/A 28 mm | N/A 160 mm | N/A 164 mm | N/A 30 mm |
N/A
14905 |
0 |
| SS2-80HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S2K | N/A 30 mm | N/A 160 mm | N/A 164 mm | N/A 30 mm |
N/A
14906 |
0 |
| SS2-80HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S2K | N/A 32 mm | N/A 160 mm | N/A 164 mm | N/A 30 mm |
N/A
14907 |
0 |
| SS2-80HJ35 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S2K | N/A 35 mm | N/A 160 mm | N/A 164 mm | N/A 30 mm |
N/A
14908 |
0 |
| SS2-84HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 84 | N/A S2K | N/A 22 mm | N/A 168 mm | N/A 172 mm | N/A 30 mm |
N/A
14925 |
0 |
| SS2-84HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 84 | N/A S2K | N/A 25 mm | N/A 168 mm | N/A 172 mm | N/A 30 mm |
N/A
14926 |
0 |
| SS2-84HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 84 | N/A S2K | N/A 28 mm | N/A 168 mm | N/A 172 mm | N/A 30 mm |
N/A
14927 |
0 |
| SS2-84HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 84 | N/A S2K | N/A 30 mm | N/A 168 mm | N/A 172 mm | N/A 30 mm |
N/A
14928 |
0 |
| SS2-84HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 84 | N/A S2K | N/A 32 mm | N/A 168 mm | N/A 172 mm | N/A 30 mm |
N/A
14929 |
0 |
| SS2-84HJ35 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 84 | N/A S2K | N/A 35 mm | N/A 168 mm | N/A 172 mm | N/A 30 mm |
N/A
14930 |
0 |