The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 81 82 83 84 85 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-85HJ22 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S2K N/A 22 mm N/A 170 mm N/A 174 mm N/A 30 mm N/A
14947
0
SS2-85HJ25 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S2K N/A 25 mm N/A 170 mm N/A 174 mm N/A 30 mm N/A
14948
0
SS2-85HJ28 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S2K N/A 28 mm N/A 170 mm N/A 174 mm N/A 30 mm N/A
14949
0
SS2-85HJ30 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S2K N/A 30 mm N/A 170 mm N/A 174 mm N/A 30 mm N/A
14950
0
SS2-85HJ32 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S2K N/A 32 mm N/A 170 mm N/A 174 mm N/A 30 mm N/A
14951
0
SS2-85HJ35 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S2K N/A 35 mm N/A 170 mm N/A 174 mm N/A 30 mm N/A
14952
0
SS2-88HJ22 $0.00 N/A N/A Finished N/A 2 N/A 88 N/A S2K N/A 22 mm N/A 176 mm N/A 180 mm N/A 30 mm N/A
14969
0
SS2-88HJ25 $0.00 N/A N/A Finished N/A 2 N/A 88 N/A S2K N/A 25 mm N/A 176 mm N/A 180 mm N/A 30 mm N/A
14970
0
SS2-88HJ28 $0.00 N/A N/A Finished N/A 2 N/A 88 N/A S2K N/A 28 mm N/A 176 mm N/A 180 mm N/A 30 mm N/A
14971
0
SS2-88HJ30 $0.00 N/A N/A Finished N/A 2 N/A 88 N/A S2K N/A 30 mm N/A 176 mm N/A 180 mm N/A 30 mm N/A
14972
0
SS2-88HJ32 $0.00 N/A N/A Finished N/A 2 N/A 88 N/A S2K N/A 32 mm N/A 176 mm N/A 180 mm N/A 30 mm N/A
14973
0
SS2-88HJ35 $0.00 N/A N/A Finished N/A 2 N/A 88 N/A S2K N/A 35 mm N/A 176 mm N/A 180 mm N/A 30 mm N/A
14974
0
SS2-90HJ22 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S2K N/A 22 mm N/A 180 mm N/A 184 mm N/A 30 mm N/A
14991
0
SS2-90HJ25 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S2K N/A 25 mm N/A 180 mm N/A 184 mm N/A 30 mm N/A
14992
0
SS2-90HJ28 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S2K N/A 28 mm N/A 180 mm N/A 184 mm N/A 30 mm N/A
14993
0
SS2-90HJ30 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S2K N/A 30 mm N/A 180 mm N/A 184 mm N/A 30 mm N/A
14994
0
SS2-90HJ32 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S2K N/A 32 mm N/A 180 mm N/A 184 mm N/A 30 mm N/A
14995
0
SS2-90HJ35 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S2K N/A 35 mm N/A 180 mm N/A 184 mm N/A 30 mm N/A
14996
0
SS2-95HJ22 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S2K N/A 22 mm N/A 190 mm N/A 194 mm N/A 30 mm N/A
15013
0
SS2-95HJ25 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S2K N/A 25 mm N/A 190 mm N/A 194 mm N/A 30 mm N/A
15014
0
SS2-95HJ28 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S2K N/A 28 mm N/A 190 mm N/A 194 mm N/A 30 mm N/A
15015
0
SS2-95HJ30 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S2K N/A 30 mm N/A 190 mm N/A 194 mm N/A 30 mm N/A
15016
0
SS2-95HJ32 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S2K N/A 32 mm N/A 190 mm N/A 194 mm N/A 30 mm N/A
15017
0
SS2-95HJ35 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S2K N/A 35 mm N/A 190 mm N/A 194 mm N/A 30 mm N/A
15018
0
SS2.5-12 $15.18 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 12 N/A S1 N/A 12 mm N/A 30 mm N/A 35 mm N/A 37 mm N/A
15035
15.18
Unit of Measure
« 81 82 83 84 85 »