The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 86 87 88 89 90 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-12H $26.46 N/A N/A Plain N/A 2.5 N/A 12 N/A S1 N/A 12 mm N/A 30 mm N/A 35 mm N/A 37 mm N/A
15045
26.46
SS2.5-13 $15.91 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 13 N/A S1 N/A 12 mm N/A 32.5 mm N/A 37.5 mm N/A 37 mm N/A
15047
15.91
SS2.5-13H $27.17 N/A N/A Plain N/A 2.5 N/A 13 N/A S1 N/A 12 mm N/A 32.5 mm N/A 37.5 mm N/A 37 mm N/A
15048
27.17
SS2.5-14 $17.53 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 14 N/A S1 N/A 12 mm N/A 35 mm N/A 40 mm N/A 37 mm N/A
15052
17.53
SS2.5-14H $28.70 N/A N/A Plain N/A 2.5 N/A 14 N/A S1 N/A 12 mm N/A 35 mm N/A 40 mm N/A 37 mm N/A
15053
28.7
SS2.5-15 $18.23 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 15 N/A S1 N/A 15 mm N/A 37.5 mm N/A 42.5 mm N/A 37 mm N/A
15058
18.23
SS2.5-15H $29.39 N/A N/A Plain N/A 2.5 N/A 15 N/A S1 N/A 15 mm N/A 37.5 mm N/A 42.5 mm N/A 37 mm N/A
15059
29.39
SS2.5-16 $20.01 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 16 N/A S1 N/A 15 mm N/A 40 mm N/A 45 mm N/A 37 mm N/A
15064
20.01
SS2.5-16H $31.09 N/A N/A Plain N/A 2.5 N/A 16 N/A S1 N/A 15 mm N/A 40 mm N/A 45 mm N/A 37 mm N/A
15065
31.09
SS2.5-17 $21.46 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 17 N/A S1 N/A 15 mm N/A 42.5 mm N/A 47.5 mm N/A 37 mm N/A
15074
21.46
SS2.5-17H $32.49 N/A N/A Plain N/A 2.5 N/A 17 N/A S1 N/A 15 mm N/A 42.5 mm N/A 47.5 mm N/A 37 mm N/A
15075
32.49
SS2.5-18 $23.74 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 18 N/A S1 N/A 15 mm N/A 45 mm N/A 50 mm N/A 37 mm N/A
15087
23.74
SS2.5-18H $34.69 N/A N/A Plain N/A 2.5 N/A 18 N/A S1 N/A 15 mm N/A 45 mm N/A 50 mm N/A 37 mm N/A
15088
34.69
SS2.5-19 $24.66 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 19 N/A S1 N/A 15 mm N/A 47.5 mm N/A 52.5 mm N/A 37 mm N/A
15102
24.66
SS2.5-19H $35.56 N/A N/A Plain N/A 2.5 N/A 19 N/A S1 N/A 15 mm N/A 47.5 mm N/A 52.5 mm N/A 37 mm N/A
15103
35.56
SS2.5-20 $26.84 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 20 N/A S1 N/A 15 mm N/A 50 mm N/A 55 mm N/A 37 mm N/A
15117
26.84
SS2.5-20H $37.67 N/A N/A Plain N/A 2.5 N/A 20 N/A S1 N/A 15 mm N/A 50 mm N/A 55 mm N/A 37 mm N/A
15118
37.67
SS2.5-21 $28.11 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 21 N/A S1 N/A 15 mm N/A 52.5 mm N/A 57.5 mm N/A 37 mm N/A
15132
28.11
SS2.5-21H $38.93 N/A N/A Plain N/A 2.5 N/A 21 N/A S1 N/A 15 mm N/A 52.5 mm N/A 57.5 mm N/A 37 mm N/A
15133
38.93
SS2.5-22 $30.59 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 22 N/A S1 N/A 15 mm N/A 55 mm N/A 60 mm N/A 37 mm N/A
15149
30.59
SS2.5-22H $41.31 N/A N/A Plain N/A 2.5 N/A 22 N/A S1 N/A 15 mm N/A 55 mm N/A 60 mm N/A 37 mm N/A
15152
41.31
SS2.5-23 $31.98 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 23 N/A S1 N/A 15 mm N/A 57.5 mm N/A 62.5 mm N/A 37 mm N/A
15168
31.98
SS2.5-23H $42.67 N/A N/A Plain N/A 2.5 N/A 23 N/A S1 N/A 15 mm N/A 57.5 mm N/A 62.5 mm N/A 37 mm N/A
15173
42.67
SS2.5-24 $33.61 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 24 N/A S1 N/A 15 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
15189
33.61
SS2.5-24H $44.28 N/A N/A Plain N/A 2.5 N/A 24 N/A S1 N/A 15 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
15195
44.28
Unit of Measure
« 86 87 88 89 90 »