KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-25 | $34.65 |
N/A
|
N/A Plain | N/A 2.5 | N/A 25 | N/A S1 | N/A 15 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 37 mm |
N/A
15213 |
34.65 |
| SS2.5-25H | $45.31 | N/A | N/A Plain | N/A 2.5 | N/A 25 | N/A S1 | N/A 15 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 37 mm |
N/A
15219 |
45.31 |
| SS2.5-26 | $34.18 |
N/A
|
N/A Plain | N/A 2.5 | N/A 26 | N/A S1 | N/A 15 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
15239 |
34.18 |
| SS2.5-26H | $47.97 | N/A | N/A Plain | N/A 2.5 | N/A 26 | N/A S1 | N/A 15 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
15245 |
47.97 |
| SS2.5-27 | $39.23 | N/A | N/A Plain | N/A 2.5 | N/A 27 | N/A S1 | N/A 15 mm | N/A 67.5 mm | N/A 72.5 mm | N/A 37 mm |
N/A
15267 |
39.23 |
| SS2.5-27H | $49.79 | N/A | N/A Plain | N/A 2.5 | N/A 27 | N/A S1 | N/A 15 mm | N/A 67.5 mm | N/A 72.5 mm | N/A 37 mm |
N/A
15273 |
49.79 |
| SS2.5-28 | $42.10 | N/A | N/A Plain | N/A 2.5 | N/A 28 | N/A S1 | N/A 15 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
15297 |
42.1 |
| SS2.5-28H | $52.58 | N/A | N/A Plain | N/A 2.5 | N/A 28 | N/A S1 | N/A 15 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
15303 |
52.58 |
| SS2.5-29 | $43.40 | N/A | N/A Plain | N/A 2.5 | N/A 29 | N/A S1 | N/A 15 mm | N/A 72.5 mm | N/A 77.5 mm | N/A 37 mm |
N/A
15327 |
43.4 |
| SS2.5-29H | $53.86 | N/A | N/A Plain | N/A 2.5 | N/A 29 | N/A S1 | N/A 15 mm | N/A 72.5 mm | N/A 77.5 mm | N/A 37 mm |
N/A
15335 |
53.86 |
| SS2.5-30 | $46.32 | N/A | N/A Plain | N/A 2.5 | N/A 30 | N/A S1 | N/A 15 mm | N/A 75 mm | N/A 80 mm | N/A 37 mm |
N/A
15359 |
46.32 |
| SS2.5-30H | $56.71 | N/A | N/A Plain | N/A 2.5 | N/A 30 | N/A S1 | N/A 15 mm | N/A 75 mm | N/A 80 mm | N/A 37 mm |
N/A
15368 |
56.71 |
| SS2.5-32 | $50.73 |
N/A
|
N/A Plain | N/A 2.5 | N/A 32 | N/A S1 | N/A 15 mm | N/A 80 mm | N/A 85 mm | N/A 37 mm |
N/A
15392 |
50.73 |
| SS2.5-32H | $64.86 | N/A | N/A Plain | N/A 2.5 | N/A 32 | N/A S1 | N/A 15 mm | N/A 80 mm | N/A 85 mm | N/A 37 mm |
N/A
15405 |
64.86 |
| SS2.5-34 | $54.82 | N/A | N/A Plain | N/A 2.5 | N/A 34 | N/A S1 | N/A 15 mm | N/A 85 mm | N/A 90 mm | N/A 37 mm |
N/A
15431 |
54.82 |
| SS2.5-34H | $68.84 | N/A | N/A Plain | N/A 2.5 | N/A 34 | N/A S1 | N/A 15 mm | N/A 85 mm | N/A 90 mm | N/A 37 mm |
N/A
15444 |
68.84 |
| SS2.5-35 | $55.96 |
N/A
|
N/A Plain | N/A 2.5 | N/A 35 | N/A S1 | N/A 15 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 37 mm |
N/A
15470 |
55.96 |
| SS2.5-35H | $69.97 | N/A | N/A Plain | N/A 2.5 | N/A 35 | N/A S1 | N/A 15 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 37 mm |
N/A
15483 |
69.97 |
| SS2.5-36 | $58.91 |
N/A
|
N/A Plain | N/A 2.5 | N/A 36 | N/A S1 | N/A 15 mm | N/A 90 mm | N/A 95 mm | N/A 37 mm |
N/A
15509 |
58.91 |
| SS2.5-36H | $72.86 | N/A | N/A Plain | N/A 2.5 | N/A 36 | N/A S1 | N/A 15 mm | N/A 90 mm | N/A 95 mm | N/A 37 mm |
N/A
15522 |
72.86 |
| SS2.5-38 | $65.46 |
N/A
|
N/A Plain | N/A 2.5 | N/A 38 | N/A S1 | N/A 20 mm | N/A 95 mm | N/A 100 mm | N/A 37 mm |
N/A
15548 |
65.46 |
| SS2.5-38H | $79.23 | N/A | N/A Plain | N/A 2.5 | N/A 38 | N/A S1 | N/A 20 mm | N/A 95 mm | N/A 100 mm | N/A 37 mm |
N/A
15556 |
79.23 |
| SS2.5-40 | $68.58 |
N/A
|
N/A Plain | N/A 2.5 | N/A 40 | N/A S1 | N/A 20 mm | N/A 100 mm | N/A 105 mm | N/A 37 mm |
N/A
15572 |
68.58 |
| SS2.5-40H | $0.85 | N/A | N/A Plain | N/A 2.5 | N/A 40 | N/A S1 | N/A 20 mm | N/A 100 mm | N/A 105 mm | N/A 37 mm |
N/A
15580 |
0.85 |
| SS2.5-42 | $76.17 |
N/A
|
N/A Plain | N/A 2.5 | N/A 42 | N/A S1 | N/A 20 mm | N/A 105 mm | N/A 110 mm | N/A 37 mm |
N/A
15596 |
76.17 |